(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Pallet Truck (Lightweight Type)

Hand Pallet Truck (Lightweight Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 87,109.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    2000
  • Fork Dimensions Width (mm)
    160
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Features
    Designed to produce the best possible traveling performance, so that the resistance value in traveling is lighter by 20% than the past ones (based on our data). The steering wheel is an ergonomic wheel created based on human dynamics.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Designed to produce the best possible traveling performance, so that the resistance value in traveling is lighter by 20% than the past ones. (* based on our data)
· Features an ergonomic handle.
[Applications]
· Pallet transportation.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list