(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Table Lift Hydraulic Unit Type

Table Lift Hydraulic Unit Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 235,227.04 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HDL-50-0509
HDL-50-0510
HDL-50-0609
HDL-50-0610
HDL-50-0610J
HDL-50-0612
HDL-50-0612J
HDL-50-0713J
HDL-50-0809
HDL-50-0810
HDL-50-0812
HDL-50-0909
HDL-50-0912
HDL-50-1010
HDL-50-1010W
HDL-50-1212
HDL-100-0509
HDL-100-0610
HDL-100-0612
HDL-100-0612J
HDL-100-0713J
HDL-100-0810
HDL-100-0812
HDL-100-0912
HDL-100-1212
HDL-100-1215
HDL-200-0612
HDL-200-0812
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Details Type Stroke
(mm)
Motor output
(kW)
Trusco Code Rise/fall time 50 Hz
(Second)
Rise/fall time 60 Hz
(Second)
Mass Amount Of Content

₹ 235,227.04

1 Piece(s) 24 Day(s) or more 500 155 500 900 775 No Bellows 620 0.55 464-2902 15 12 95kg 1 unit

₹ 250,103.95

1 Piece(s) 37 Day(s) or more 500 155 500 1050 905 No Bellows 750 0.55 464-2911 17 14 107kg 1 unit

₹ 242,144.75

1 Piece(s) 14 Day(s) or more 500 155 600 900 775 No Bellows 620 0.55 464-2929 15 12 98kg 1 unit

₹ 257,566.25

1 Piece(s) 23 Day(s) or more 500 155 650 1050 905 No Bellows 750 0.55 464-2937 17 14 111kg 1 unit

₹ 425,862.98

1 Piece(s) 23 Day(s) or more 500 155 650 1050 775 With Bellows 620 0.55 464-2945 15 12 120kg 1 unit

₹ 281,216.73

1 Piece(s) 23 Day(s) or more 500 155 600 1200 1015 No Bellows 860 0.55 464-2953 19 16 122kg 1 unit

₹ 465,678.35

1 Piece(s) 23 Day(s) or more 500 155 650 1200 905 With Bellows 750 0.55 464-2961 17 14 134kg 1 unit

₹ 518,923.82

1 Piece(s) 65 Day(s) or more 500 155 750 1350 1015 With Bellows 860 0.55 464-2970 19 16 153kg 1 unit

₹ 261,727.22

1 Piece(s) 24 Day(s) or more 500 155 800 900 775 No Bellows 620 0.55 464-2988 15 12 112kg 1 unit

₹ 279,430.53

1 Piece(s) 23 Day(s) or more 500 155 800 1050 905 No Bellows 750 0.55 464-2996 17 14 126kg 1 unit

₹ 291,910.73

1 Piece(s) 19 Day(s) or more 500 155 800 1200 1015 No Bellows 860 0.55 464-3011 19 16 129kg 1 unit

₹ 268,643.58

1 Piece(s) 23 Day(s) or more 500 155 900 900 775 No Bellows 620 0.55 464-3020 15 12 115kg 1 unit

₹ 319,267.85

1 Piece(s) 19 Day(s) or more 500 155 900 1200 1015 No Bellows 860 0.55 464-3038 19 16 144kg 1 unit

₹ 289,649.56

1 Piece(s) 19 Day(s) or more 500 155 1050 1050 905 No Bellows 750 0.55 464-3046 17 14 132kg 1 unit

₹ 432,384.75

1 Piece(s) 23 Day(s) or more 500 300 1050 1050 1600 No Bellows 1300 0.55 464-3054 18 15 192kg 1 unit

₹ 335,072.71

1 Piece(s) 14 Day(s) or more 500 155 1200 1200 1015 No Bellows 860 0.55 464-3062 19 16 154kg 1 unit

₹ 288,701.00

1 Piece(s) 24 Day(s) or more 1000 155 500 900 760 No Bellows 605 0.55 464-2627 30 24 130kg 1 unit

₹ 301,318.09

1 Piece(s) 24 Day(s) or more 1000 155 650 1050 905 No Bellows 750 0.55 464-2643 34 28 145kg 1 unit

₹ 311,267.38

1 Piece(s) 23 Day(s) or more 1000 155 600 1200 1015 No Bellows 860 0.55 464-2651 38 32 162kg 1 unit

₹ 514,992.69

1 Piece(s) 24 Day(s) or more 1000 155 650 1200 905 With Bellows 750 0.55 464-2660 34 28 168kg 1 unit

₹ 546,623.00

1 Piece(s) 23 Day(s) or more 1000 155 750 1350 1015 With Bellows 860 0.55 464-2686 38 32 192kg 1 unit

₹ 315,429.69

1 Piece(s) 23 Day(s) or more 1000 155 800 1050 905 No Bellows 750 0.55 464-2694 34 28 163kg 1 unit

₹ 324,245.84

1 Piece(s) 44 Day(s) or more 1000 155 800 1200 1015 No Bellows 860 0.55 464-2708 38 32 170kg 1 unit

₹ 353,480.80

1 Piece(s) 23 Day(s) or more 1000 155 900 1200 1015 No Bellows 860 0.55 464-2724 38 32 185kg 1 unit

₹ 371,163.47

1 Piece(s) 14 Day(s) or more 1000 155 1200 1200 1015 No Bellows 860 0.55 464-2759 38 32 195kg 1 unit

₹ 435,941.93

1 Piece(s) 14 Day(s) or more 1000 155 1200 1500 1205 No Bellows 1050 1.13 464-2767 28 24 250kg 1 unit

₹ 453,379.49

1 Piece(s) 35 Day(s) or more 2000 250 600 1200 950 No Bellows 700 1.13 464-2821 22 18 275kg 1 unit

₹ 464,931.76

1 Piece(s) 23 Day(s) or more 2000 250 800 1200 950 No Bellows 700 1.13 464-2848 22 18 280kg 1 unit

Basic Specifications

  • Product Type
    Table lift
  • Features
    A compact integrated structure with built-in hydraulic unit inside the high hardness frame body. High precision gear pump that brings down even substantially loud noises. Includes a foot switch for easier operations.
  • Specifications
    Rising end limit switch included
  • Application
    Cargo elevation and workbench, etc.
  • Lift method
    Electro-hydraulic type
  • Turbine Oil
    ISO-VG32
  • Power Supply
    Three-Phase 200 V
  • Power Cord
    4m
  • Operation Method
    Foot Switch (Cord Length: 2 m)
  • Unit
    Built-In
  • Usage frequency
    15 times/hour
  • Amount Of Content
    1 unit

Product Description

[Features]
· A hydraulic unit is installed in the high-rigidity frame body, comprised of an integrated structure with a compact design.
· Significantly reduces the occurrence of annoying noise using a high-precision gear pump.
· Includes a foot switch with excellent workability.
[Applications]
· Cargo elevation and workbench, etc.

Part Number
HDL-50-0509
HDL-50-0510
HDL-50-0609
HDL-50-0610
HDL-50-0610J
HDL-50-0612
HDL-50-0612J
HDL-50-0713J
HDL-50-0809
HDL-50-0810
HDL-50-0812
HDL-50-0909
HDL-50-0912
HDL-50-1010
HDL-50-1010W
HDL-50-1212
HDL-100-0509
HDL-100-0610
HDL-100-0612
HDL-100-0612J
HDL-100-0713J
HDL-100-0810
HDL-100-0812
HDL-100-0912
HDL-100-1212
HDL-100-1215
HDL-200-0612
HDL-200-0812
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Details Type Stroke
(mm)
Motor output
(kW)
Trusco Code Rise/fall time 50 Hz
(Second)
Rise/fall time 60 Hz
(Second)
Mass Amount Of Content

₹ 235,227.04

1 Piece(s) 24 Day(s) or more 500 155 500 900 775 No Bellows 620 0.55 464-2902 15 12 95kg 1 unit

₹ 250,103.95

1 Piece(s) 37 Day(s) or more 500 155 500 1050 905 No Bellows 750 0.55 464-2911 17 14 107kg 1 unit

₹ 242,144.75

1 Piece(s) 14 Day(s) or more 500 155 600 900 775 No Bellows 620 0.55 464-2929 15 12 98kg 1 unit

₹ 257,566.25

1 Piece(s) 23 Day(s) or more 500 155 650 1050 905 No Bellows 750 0.55 464-2937 17 14 111kg 1 unit

₹ 425,862.98

1 Piece(s) 23 Day(s) or more 500 155 650 1050 775 With Bellows 620 0.55 464-2945 15 12 120kg 1 unit

₹ 281,216.73

1 Piece(s) 23 Day(s) or more 500 155 600 1200 1015 No Bellows 860 0.55 464-2953 19 16 122kg 1 unit

₹ 465,678.35

1 Piece(s) 23 Day(s) or more 500 155 650 1200 905 With Bellows 750 0.55 464-2961 17 14 134kg 1 unit

₹ 518,923.82

1 Piece(s) 65 Day(s) or more 500 155 750 1350 1015 With Bellows 860 0.55 464-2970 19 16 153kg 1 unit

₹ 261,727.22

1 Piece(s) 24 Day(s) or more 500 155 800 900 775 No Bellows 620 0.55 464-2988 15 12 112kg 1 unit

₹ 279,430.53

1 Piece(s) 23 Day(s) or more 500 155 800 1050 905 No Bellows 750 0.55 464-2996 17 14 126kg 1 unit

₹ 291,910.73

1 Piece(s) 19 Day(s) or more 500 155 800 1200 1015 No Bellows 860 0.55 464-3011 19 16 129kg 1 unit

₹ 268,643.58

1 Piece(s) 23 Day(s) or more 500 155 900 900 775 No Bellows 620 0.55 464-3020 15 12 115kg 1 unit

₹ 319,267.85

1 Piece(s) 19 Day(s) or more 500 155 900 1200 1015 No Bellows 860 0.55 464-3038 19 16 144kg 1 unit

₹ 289,649.56

1 Piece(s) 19 Day(s) or more 500 155 1050 1050 905 No Bellows 750 0.55 464-3046 17 14 132kg 1 unit

₹ 432,384.75

1 Piece(s) 23 Day(s) or more 500 300 1050 1050 1600 No Bellows 1300 0.55 464-3054 18 15 192kg 1 unit

₹ 335,072.71

1 Piece(s) 14 Day(s) or more 500 155 1200 1200 1015 No Bellows 860 0.55 464-3062 19 16 154kg 1 unit

₹ 288,701.00

1 Piece(s) 24 Day(s) or more 1000 155 500 900 760 No Bellows 605 0.55 464-2627 30 24 130kg 1 unit

₹ 301,318.09

1 Piece(s) 24 Day(s) or more 1000 155 650 1050 905 No Bellows 750 0.55 464-2643 34 28 145kg 1 unit

₹ 311,267.38

1 Piece(s) 23 Day(s) or more 1000 155 600 1200 1015 No Bellows 860 0.55 464-2651 38 32 162kg 1 unit

₹ 514,992.69

1 Piece(s) 24 Day(s) or more 1000 155 650 1200 905 With Bellows 750 0.55 464-2660 34 28 168kg 1 unit

₹ 546,623.00

1 Piece(s) 23 Day(s) or more 1000 155 750 1350 1015 With Bellows 860 0.55 464-2686 38 32 192kg 1 unit

₹ 315,429.69

1 Piece(s) 23 Day(s) or more 1000 155 800 1050 905 No Bellows 750 0.55 464-2694 34 28 163kg 1 unit

₹ 324,245.84

1 Piece(s) 44 Day(s) or more 1000 155 800 1200 1015 No Bellows 860 0.55 464-2708 38 32 170kg 1 unit

₹ 353,480.80

1 Piece(s) 23 Day(s) or more 1000 155 900 1200 1015 No Bellows 860 0.55 464-2724 38 32 185kg 1 unit

₹ 371,163.47

1 Piece(s) 14 Day(s) or more 1000 155 1200 1200 1015 No Bellows 860 0.55 464-2759 38 32 195kg 1 unit

₹ 435,941.93

1 Piece(s) 14 Day(s) or more 1000 155 1200 1500 1205 No Bellows 1050 1.13 464-2767 28 24 250kg 1 unit

₹ 453,379.49

1 Piece(s) 35 Day(s) or more 2000 250 600 1200 950 No Bellows 700 1.13 464-2821 22 18 275kg 1 unit

₹ 464,931.76

1 Piece(s) 23 Day(s) or more 2000 250 800 1200 950 No Bellows 700 1.13 464-2848 22 18 280kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon