• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Tool Case Wagon

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Case Wagon

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

Basic Specifications

  • Frontage(mm)
    580
  • Depth(mm)
    450
  • Height(mm)
    650
  • Maximum Load(kg/unit)
    150
  • Color
    Red
  • Type Details
    Includes 1 shallow drawer level, 1 medium drawer level and door space
  • Number of Racks(Rack)
    2
  • Specification Open Space Frontage(mm)
    527
  • Specification Open Space Depth(mm)
    413
  • Specification Open Space Height(mm)
    270.5
  • Load Capacity Per Shelf(kg/rack)
    30
  • Trusco Code
    462-1531
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 Day(s) or more
-

Part Number : TWN-62F
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Frontage(mm)
    580
  • Depth(mm)
    450
  • Height(mm)
    650
  • Maximum Load(kg/unit)
    150
  • Color
    Red
  • Type Details
    Includes 1 shallow drawer level, 1 medium drawer level and door space
  • Number of Racks(Rack)
    2
  • Specification Open Space Frontage(mm)
    527
  • Specification Open Space Depth(mm)
    413
  • Specification Open Space Height(mm)
    270.5
  • Load Capacity Per Shelf(kg/rack)
    30
  • Trusco Code
    462-1531
  • Mass(g)
    25500
  • Features
    A top panel designed to prevent objects from falling, an all locking system, and ball slide rails (with pop-out preventing catch).
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper): 75 mm (2 Pieces)
  • Body
    Steel
  • Caster Metal Parts
    Steel
  • Accessories
    All Lock Device, Resin Bumper Handle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)