(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Storage Cabinet Drawer-Attached Upper Glass Door Lower Part Stainless Steel Door Base Specifications

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 190,785.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
VDG-12045
VDG-12060
VDG-15045
VDG-15060
VDG-18060
VDG-9045
VDG-9060
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Summary Mass
(kg)
Amount Of Content

₹ 232,207.25

1 Piece(s) 10 Day(s) or more 1200 450 Drawers 3 pcs 94 1 unit

₹ 271,675.71

1 Piece(s) 10 Day(s) or more 1200 600 Drawers 3 pcs 108 1 unit

₹ 259,424.00

1 Piece(s) 10 Day(s) or more 1500 450 Drawers 4 pcs 116 1 unit

₹ 307,923.18

1 Piece(s) 10 Day(s) or more 1500 600 Drawers 4 pcs 129 1 unit

₹ 344,279.69

1 Piece(s) 10 Day(s) or more 1800 600 Drawers 4 pcs 144 1 unit

₹ 190,785.15

1 Piece(s) 10 Day(s) or more 900 450 Drawers 2 pcs 74 1 unit

₹ 219,207.09

1 Piece(s) 10 Day(s) or more 900 600 Drawers 2 pcs 84 1 unit

Basic Specifications

  • Height (mm)
    1750
  • Product Type
    Storage Cabinet
  • Maximum Capacity(kg/unit)
    800
  • Features
    With the adjustable base, you can change the level. Earthquake-proof fixing brackets (6 pieces) included. The pullout type is convenient for storage.
  • Specifications
    Up and Down Two-Step Type
  • Shelf Adjustment Pitch
    30mm
  • Material
    Stainless Steel (SUS430)
  • Door
    With a cylinder lock
  • Amount Of Content
    1 unit

Product Description

[Features]
· Can be leveled using the base with included adjuster.
· Includes six earthquake-resistant fixing fixtures.
· Includes a drawer convenient for storage.

Part Number
VDG-12045
VDG-12060
VDG-15045
VDG-15060
VDG-18060
VDG-9045
VDG-9060
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Summary Mass
(kg)
Amount Of Content

₹ 232,207.25

1 Piece(s) 10 Day(s) or more 1200 450 Drawers 3 pcs 94 1 unit

₹ 271,675.71

1 Piece(s) 10 Day(s) or more 1200 600 Drawers 3 pcs 108 1 unit

₹ 259,424.00

1 Piece(s) 10 Day(s) or more 1500 450 Drawers 4 pcs 116 1 unit

₹ 307,923.18

1 Piece(s) 10 Day(s) or more 1500 600 Drawers 4 pcs 129 1 unit

₹ 344,279.69

1 Piece(s) 10 Day(s) or more 1800 600 Drawers 4 pcs 144 1 unit

₹ 190,785.15

1 Piece(s) 10 Day(s) or more 900 450 Drawers 2 pcs 74 1 unit

₹ 219,207.09

1 Piece(s) 10 Day(s) or more 900 600 Drawers 2 pcs 84 1 unit

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list