(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RB4-12060 |
RB4-15045 |
RB4-15060 |
RB4-18060 |
RB4-6045 |
RB4-9045 |
RB4-9060 |
RBN4-12060 |
RBN4-15060 |
RBN4-18045 |
RBN4-6060 |
RBN4-9045 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Type Details | Effective Width (mm) |
Trusco Code | Mass (kg) |
Shelf | Pillar | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 96,279.11 |
1 Piece(s) | 10 Day(s) or more | 1188 | 588 | SUS430 | 1098 | 459-8075 | 40.6 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 94,729.98 |
1 Piece(s) | 10 Day(s) or more | 1488 | 438 | SUS430 | 1398 | 459-8083 | 40.1 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 110,840.75 |
1 Piece(s) | 10 Day(s) or more | 1488 | 588 | SUS430 | 1398 | 459-8091 | 48.8 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 125,042.05 |
1 Piece(s) | 10 Day(s) or more | 1788 | 588 | SUS430 | 1698 | 459-8113 | 57 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 58,086.29 |
1 Piece(s) | 10 Day(s) or more | 588 | 438 | SUS430 | 498 | 459-8130 | 21.3 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 70,378.20 |
1 Piece(s) | 10 Day(s) or more | 888 | 438 | SUS430 | 798 | 459-8156 | 27.6 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 80,284.35 |
1 Piece(s) | 10 Day(s) or more | 888 | 588 | SUS430 | 798 | 459-8164 | 32.5 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 133,340.95 |
1 Piece(s) | 10 Day(s) or more | 1188 | 588 | SUS304 | 1098 | 459-8181 | 41.7 | Stainless Steel (SUS304) | Stainless Steel (SUS304) | 1 unit | ||
₹ 153,998.16 |
1 Piece(s) | 10 Day(s) or more | 1488 | 588 | SUS304 | 1398 | 459-8202 | 50.1 | Stainless Steel (SUS304) | Stainless Steel (SUS304) | 1 unit | ||
₹ 150,538.24 |
1 Piece(s) | 10 Day(s) or more | 1788 | 438 | SUS304 | 1698 | 459-8211 | 47.7 | Stainless Steel (SUS304) | Stainless Steel (SUS304) | 1 unit | ||
₹ 90,115.76 |
1 Piece(s) | 10 Day(s) or more | 588 | 588 | SUS304 | 498 | 459-8253 | 24.9 | Stainless Steel (SUS304) | Stainless Steel (SUS304) | 1 unit | ||
₹ 98,355.45 |
1 Piece(s) | 10 Day(s) or more | 888 | 438 | SUS304 | 798 | 459-8261 | 28.3 | Stainless Steel (SUS304) | Stainless Steel (SUS304) | 1 unit |
Stainless steel shelving that can be used in wide array of variations by combining shelves.
[Features]
· A stainless steel rack for which ø38 mm thick piping has been adopted.
· Shelf panels can be set at 25 mm intervals during assembly and shelf numbers and positions can also be changed.
· Shelf material: Stainless steel (SUS430), strut material: Stainless steel (SUS430)
· Shelf uniform load resistance: 200 kg, overall load resistance: 1,000 kg.
· Casters can also be attached depending on the application. (Uniform static weight [kg]: 300/per unit)
[Applications]
· Equipment for storing various types of items.
· Can be used in wide array of variations by combining shelves.
Part Number |
---|
RB4-12060 |
RB4-15045 |
RB4-15060 |
RB4-18060 |
RB4-6045 |
RB4-9045 |
RB4-9060 |
RBN4-12060 |
RBN4-15060 |
RBN4-18045 |
RBN4-6060 |
RBN4-9045 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Type Details | Effective Width (mm) |
Trusco Code | Mass (kg) |
Shelf | Pillar | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 96,279.11 |
1 Piece(s) | 10 Day(s) or more | 1188 | 588 | SUS430 | 1098 | 459-8075 | 40.6 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 94,729.98 |
1 Piece(s) | 10 Day(s) or more | 1488 | 438 | SUS430 | 1398 | 459-8083 | 40.1 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 110,840.75 |
1 Piece(s) | 10 Day(s) or more | 1488 | 588 | SUS430 | 1398 | 459-8091 | 48.8 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 125,042.05 |
1 Piece(s) | 10 Day(s) or more | 1788 | 588 | SUS430 | 1698 | 459-8113 | 57 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 58,086.29 |
1 Piece(s) | 10 Day(s) or more | 588 | 438 | SUS430 | 498 | 459-8130 | 21.3 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 70,378.20 |
1 Piece(s) | 10 Day(s) or more | 888 | 438 | SUS430 | 798 | 459-8156 | 27.6 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 80,284.35 |
1 Piece(s) | 10 Day(s) or more | 888 | 588 | SUS430 | 798 | 459-8164 | 32.5 | Stainless Steel (SUS430) | Stainless Steel (SUS430) | 1 unit | ||
₹ 133,340.95 |
1 Piece(s) | 10 Day(s) or more | 1188 | 588 | SUS304 | 1098 | 459-8181 | 41.7 | Stainless Steel (SUS304) | Stainless Steel (SUS304) | 1 unit | ||
₹ 153,998.16 |
1 Piece(s) | 10 Day(s) or more | 1488 | 588 | SUS304 | 1398 | 459-8202 | 50.1 | Stainless Steel (SUS304) | Stainless Steel (SUS304) | 1 unit | ||
₹ 150,538.24 |
1 Piece(s) | 10 Day(s) or more | 1788 | 438 | SUS304 | 1698 | 459-8211 | 47.7 | Stainless Steel (SUS304) | Stainless Steel (SUS304) | 1 unit | ||
₹ 90,115.76 |
1 Piece(s) | 10 Day(s) or more | 588 | 588 | SUS304 | 498 | 459-8253 | 24.9 | Stainless Steel (SUS304) | Stainless Steel (SUS304) | 1 unit | ||
₹ 98,355.45 |
1 Piece(s) | 10 Day(s) or more | 888 | 438 | SUS304 | 798 | 459-8261 | 28.3 | Stainless Steel (SUS304) | Stainless Steel (SUS304) | 1 unit |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy