(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

DA Type, C Type, D Type Container

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of C-1-B

  • External Shape Width(mm)
    589
  • External Shape Depth(mm)
    389
  • External Height(mm)
    280
  • Capacity(L)
    49
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions Frontage(mm)
    540
  • Usable Inner Dimensions Depth(mm)
    340
  • Usable Inner Dimensions Height(mm)
    260
  • Compatible Card Holder (Sold Separately)
    NO.1、2、3
  • Trusco code
    501-1361
  • Mass(g)
    2600
  • Amount Of Content
    1 pc.
Part Number
C-1-B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 6,448.85

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • External Shape Width(mm)
    589
  • External Shape Depth(mm)
    389
  • External Height(mm)
    280
  • Capacity(L)
    49
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions Frontage(mm)
    540
  • Usable Inner Dimensions Depth(mm)
    340
  • Usable Inner Dimensions Height(mm)
    260
  • Compatible Card Holder (Sold Separately)
    NO.1、2、3
  • Trusco code
    501-1361
  • Mass(g)
    2600
  • Amount Of Content
    1 pc.

Product Description



*
This product is the main body only. Lids must be purchased separately.

Specifications of C-1-B

  • External Shape Width(mm)
    589
  • External Shape Depth(mm)
    389
  • External Height(mm)
    280
  • Capacity(L)
    49
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions Frontage(mm)
    540
  • Usable Inner Dimensions Depth(mm)
    340
  • Usable Inner Dimensions Height(mm)
    260
  • Compatible Card Holder (Sold Separately)
    NO.1、2、3
  • Trusco code
    501-1361
  • Mass(g)
    2600
  • Amount Of Content
    1 pc.
Part Number
C-1-B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 6,448.85

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1