(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Residential Detergent, Wide Magic Clean

Residential Detergent, Wide Magic Clean
  • Volume Discount

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 505057

  • Product Model
    Cleaner
  • Liquid
    Weak alkalinity
  • Component
    Surfactant, Foaming Agent (Sodium Peroxide), Alkali Acid
  • Trusco Code
    400-5074
  • Mass(kg)
    3.6
  • Features
    Washes cleanly just by soaking. Lifts and removes heavy stains.
  • Amount Of Content
    1 pc (3.5 kg)
Part Number
505057
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 6,253.00

2 Piece(s) Available 8 Day(s) or more 1 pc (3.5 kg)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Model
    Cleaner
  • Liquid
    Weak alkalinity
  • Component
    Surfactant, Foaming Agent (Sodium Peroxide), Alkali Acid
  • Trusco Code
    400-5074
  • Mass(kg)
    3.6
  • Features
    Washes cleanly just by soaking. Lifts and removes heavy stains.
  • Amount Of Content
    1 pc (3.5 kg)

Product Description

[Features]
· Simply apply for thorough cleaning. Lifts away and removes congealed stains.

Specifications of 505057

  • Product Model
    Cleaner
  • Liquid
    Weak alkalinity
  • Component
    Surfactant, Foaming Agent (Sodium Peroxide), Alkali Acid
  • Trusco Code
    400-5074
  • Mass(kg)
    3.6
  • Features
    Washes cleanly just by soaking. Lifts and removes heavy stains.
  • Amount Of Content
    1 pc (3.5 kg)
Part Number
505057
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 6,253.00

2 Piece(s) Available 8 Day(s) or more 1 pc (3.5 kg)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list