(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hook & Loop Fastener Tape, Sewn Attachable Type

Hook & Loop Fastener Tape, Sewn Attachable Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • There may be a joint in the middle. We ask for your understanding. (Not a problem in use)

Catalog

  • Order Qty :
  • Starting From :
    ₹ 6,008.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Zip Tie
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    25
  • Main body: option
    Main Body
  • Mass(g)
    450
  • Features
    As it is a fiber product, it is light and can be cut into the size of your choice. Attachment by sewing and processing can be done easily.
  • Application
    For fixing various products.
  • Material
    Polyester
  • Specifications
    Sew mounting type
  • Tensile shear strength
    9.8N/cm2
  • Amount Of Content
    1 Roll

Product Description

Hook-and-loop tape with excellent heat resistance, water resistance and ultraviolet resistance.
[Features]
· 100% polyester.
· It is superior in heat resistance, water resistance and ultraviolet resistance compared with general nylon surface fasteners.
· Can be easily attached and detached.
· As it is a fiber product, it is light and can be cut into the size of your choice. Attachment by sewing and processing can be done easily.
[Applications]
· For fixing various products.
* Precautions: Loop (TMBH) and hook (TMAH) are sold separately.