(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magic band ultra thin

Magic band ultra thin

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Do not leave it exposed to temperatures of 80°C or higher or direct sunlight for a long time. There may be a joint in the middle. We ask for your understanding. (Not a problem in use)

Catalog

  • Order Qty :
  • Starting From :
    ₹ 266.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Zip Tie
  • Length(m)
    3
  • Thickness(mm)
    1
  • Main body: option
    Main Body
  • Features
    Double-sided Hook & Loop Fastener tape that has plastic hooks on one side and woven loops on the other. It can be cut to any length depending on your needs.
  • Application
    Simple temporary fixing of cords/hoses.
  • Hook Surface
    Polypropylene (PP)
  • Loop Surface
    Nylon
  • Specifications
    Double-sided type (molded + woven hook and loop fastener)
  • Amount Of Content
    1 Roll

Product Description

Double-sided Velcro tape that has plastic hooks on one side and woven loops on the other.
[Features]
· Zip ties which utilize a thin hook made of plastic.
· Has excellent binding capacity with the plastic hook hanging on nylon fiber.
· The hook and the loop both use thin material; they have excellent flexibility and conformance at approximately 1 m thickness, and can be used to tie gently.
· Can be cut to any length with scissors.
[Applications]
· Simple temporary fixing of cords/hoses.
· A tool for bundling cables, cords, pipes, reels, boxes, and bags, instead of using string or rope.