(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Action Belt Binder

Single Action Belt Binder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GO25-150

  • Product Type
    Zip Tie
  • Color
    Orange
  • Width(mm)
    25
  • Length(m)
    5
  • Maximum Working Load(kg)
    70
  • Thickness(mm)
    1.5
  • Main body: option
    Main Body
  • Trusco Code
    117-5823
  • Mass(g)
    260
  • Features
    A binding machine of comeback type capable of binding with a single touch. Loop type.
  • Application
    Prevents pallet loads from collapsing, and ensures safety of cardboard products, resin products, and other stacked products.
  • Belt material
    Polyester
  • Fitting Material:
    Alloy
  • Surface Treatment
    Galvanized Finish
  • Amount Of Content
    1 pc.
Part Number
GO25-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,840.95

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Zip Tie
  • Color
    Orange
  • Width(mm)
    25
  • Length(m)
    5
  • Maximum Working Load(kg)
    70
  • Thickness(mm)
    1.5
  • Main body: option
    Main Body
  • Trusco Code
    117-5823
  • Mass(g)
    260
  • Features
    A binding machine of comeback type capable of binding with a single touch. Loop type.
  • Application
    Prevents pallet loads from collapsing, and ensures safety of cardboard products, resin products, and other stacked products.
  • Belt material
    Polyester
  • Fitting Material:
    Alloy
  • Surface Treatment
    Galvanized Finish
  • Amount Of Content
    1 pc.

Product Description

A cam-buckle type lashing belt capable of binding with a single touch.
[Features]
· Endless type.
· Small serrated teeth bite into the belt to bind securely.
· A cam-buckle type binder capable of binding with a single touch.
· Materials - Belt: polyester, metal fittings: metal alloy, surface processing: galvanized finish.
[Applications]
· Prevents pallet loads from collapsing, and ensures safety of cardboard products, resin products and other stacked products.
· Lashing belt with high versatility suitable for light work, such as preventing items from falling and fixation of goods during transportation.

Specifications of GO25-150

  • Product Type
    Zip Tie
  • Color
    Orange
  • Width(mm)
    25
  • Length(m)
    5
  • Maximum Working Load(kg)
    70
  • Thickness(mm)
    1.5
  • Main body: option
    Main Body
  • Trusco Code
    117-5823
  • Mass(g)
    260
  • Features
    A binding machine of comeback type capable of binding with a single touch. Loop type.
  • Application
    Prevents pallet loads from collapsing, and ensures safety of cardboard products, resin products, and other stacked products.
  • Belt material
    Polyester
  • Fitting Material:
    Alloy
  • Surface Treatment
    Galvanized Finish
  • Amount Of Content
    1 pc.
Part Number
GO25-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,840.95

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A binding machine of a cam buckle type that can be bound with one touch.
●It is an endless type.

Usage

●Prevention of collapse of loads on pallets, securing the accumulation of cardboard products, resin products, etc.

Specification

●Color:Orange
●Thickness(mm):1.5
●SPQ(piece):6

Materials

●Belts: Polyester
●Metal Fitting: Alloy
●Surface Treatment: Zinc Plated
X
whatsapp-qr whatsapp-icon