- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Simple Tying Belt Bundling Belt (Black)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- It is intended for temporary fixation. It is unsuitable for applications where large loads are applied during transportation.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Length (m) |
Maximum Working Load (kg) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 787.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
20 |
3 |
50 |
383-0055 |
60 |
1 pc. |
|
₹ 1,120.09
|
1 Piece(s)
|
|
5 Day(s) or more
|
30 |
3 |
90 |
383-0098 |
100 |
1 pc. |
|
₹ 1,296.80
|
1 Piece(s)
|
|
5 Day(s) or more
|
30 |
5 |
90 |
383-0110 |
160 |
1 pc. |
|
₹ 1,312.04
|
1 Piece(s)
|
|
5 Day(s) or more
|
40 |
3 |
100 |
383-0136 |
140 |
1 pc. |
|
₹ 2,038.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
50 |
5 |
150 |
383-0195 |
280 |
1 pc. |
Basic Specifications
-
- Product Type
- Zip Tie
-
- Color
- Black
-
- Thickness(mm)
- 1.7
-
- Main body: option
- Main Body
-
- Features
- The belt is made from a tough polypropylene that doesn't give off dioxins, etc., when incinerated and is gentle on the environment. Comes with a fastener.
-
- Application
- Prevents falling of cargo from shelves. Binding of pipes.
-
- Belt material
- Polypropylene (PP)
-
- Fitting Material:
- Steel
-
- Surface Treatment
- Nickel plated finish
-
- Amount Of Content
- 1 pc.
Product Description
A belt which ties by simply by being passed through the buckle and pulled tight.
[Features]
· A polypropylene belt that doesn't give off dioxin, etc., when incinerated and is gentle on the environment.
· Fasteners included.
· A simple binding belt of slide buckle type.
· Anyone can bind the load easily by pulling the belt through the buckle.
[Applications]
· Ideal for light work such as fall prevention of loads transported by a hand truck and simple binding of stacked objects such as pipes.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Length (m) |
Maximum Working Load (kg) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 787.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
20 |
3 |
50 |
383-0055 |
60 |
1 pc. |
|
₹ 1,120.09
|
1 Piece(s)
|
|
5 Day(s) or more
|
30 |
3 |
90 |
383-0098 |
100 |
1 pc. |
|
₹ 1,296.80
|
1 Piece(s)
|
|
5 Day(s) or more
|
30 |
5 |
90 |
383-0110 |
160 |
1 pc. |
|
₹ 1,312.04
|
1 Piece(s)
|
|
5 Day(s) or more
|
40 |
3 |
100 |
383-0136 |
140 |
1 pc. |
|
₹ 2,038.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
50 |
5 |
150 |
383-0195 |
280 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy