(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simple Tying Belt Bundling Belt (Blue)

Simple Tying Belt Bundling Belt (Blue)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • It is intended for temporary fixation. It is unsuitable for applications where large loads are applied during transportation.

Specifications of KR203B

  • Product Type
    Zip Tie
  • Color
    Blue
  • Width(mm)
    20
  • Length(m)
    3
  • Maximum Working Load(kg)
    50
  • Thickness(mm)
    1.7
  • Main body: option
    Main Body
  • Trusco Code
    383-0047
  • Mass(g)
    60
  • Features
    The belt is made from a tough polypropylene that doesn't give off dioxins, etc., when incinerated and is gentle on the environment. Comes with a fastener.
  • Application
    Prevents falling of cargo from shelves. Binding of pipes.
  • Belt material
    Polypropylene (PP)
  • Fitting Material:
    Steel
  • Surface Treatment
    Nickel plated finish
  • Amount Of Content
    1 pc.
Part Number
KR203B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 787.51

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Zip Tie
  • Color
    Blue
  • Width(mm)
    20
  • Length(m)
    3
  • Maximum Working Load(kg)
    50
  • Thickness(mm)
    1.7
  • Main body: option
    Main Body
  • Trusco Code
    383-0047
  • Mass(g)
    60
  • Features
    The belt is made from a tough polypropylene that doesn't give off dioxins, etc., when incinerated and is gentle on the environment. Comes with a fastener.
  • Application
    Prevents falling of cargo from shelves. Binding of pipes.
  • Belt material
    Polypropylene (PP)
  • Fitting Material:
    Steel
  • Surface Treatment
    Nickel plated finish
  • Amount Of Content
    1 pc.

Product Description

A slide buckle type binding belt that anyone can easily bind.
[Features]
· A simple binding belt of slide buckle type.
· Anyone can bind the load easily by pulling the belt through the buckle.
· Made from a tough polypropylene that doesn't give off dioxins, etc. when incinerated and is gentle on the environment.
· Fasteners included.
[Applications]
· Ideal for light work such as fall prevention of loads transported by a hand truck and simple binding of stacked objects such as pipes.

Specifications of KR203B

  • Product Type
    Zip Tie
  • Color
    Blue
  • Width(mm)
    20
  • Length(m)
    3
  • Maximum Working Load(kg)
    50
  • Thickness(mm)
    1.7
  • Main body: option
    Main Body
  • Trusco Code
    383-0047
  • Mass(g)
    60
  • Features
    The belt is made from a tough polypropylene that doesn't give off dioxins, etc., when incinerated and is gentle on the environment. Comes with a fastener.
  • Application
    Prevents falling of cargo from shelves. Binding of pipes.
  • Belt material
    Polypropylene (PP)
  • Fitting Material:
    Steel
  • Surface Treatment
    Nickel plated finish
  • Amount Of Content
    1 pc.
Part Number
KR203B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 787.51

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon