(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Fittings for PP Belt

Metal Fittings for PP Belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 418.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
BK-30
BK-30-10P
BK-40
BK-50
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Maximum Working Load
(kg)
Compatible Width
(mm)
Trusco Code Mass
(g/package)
Amount Of Content

₹ 418.47

1 Piece(s) - 5 Day(s) or more 41 39 90 30 511-4063 44 1 Pack (1 pcs.)

₹ 3,146.69

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 41 39 90 30 383-0012 440 1 Pack (10 pcs.)

₹ 492.29

1 Piece(s) - 5 Day(s) or more 42 49 100 40 511-4071 55 1 pc.

₹ 665.09

1 Piece(s) - 5 Day(s) or more 54 61 150 50 273-7060 94 1 pc.

Basic Specifications

  • Product Type
    Zip Tie
  • Main body: option
    Option
  • Features
    Dedicated bracket capable of securely and easily binding PP belts.
  • Application
    Metal fittings for PP belt.
  • Material
    Steel
  • Surface Treatment
    Nickel plated finish

Product Description

Binding belt with dedicated bracket capable of securely and easily binding PP belts.
[Features]
· Can be used as a low-cost binding belt in combination with a PP belt (sold separately).
· It can bind simply by passing the PP belt through and pulling it by hand without using a tool.
[Applications]
· Combine with a PP belt (sold separately) for use as a one-way distribution system for a wide range of packaged materials.

Part Number
BK-30
BK-30-10P
BK-40
BK-50
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Maximum Working Load
(kg)
Compatible Width
(mm)
Trusco Code Mass
(g/package)
Amount Of Content

₹ 418.47

1 Piece(s) - 5 Day(s) or more 41 39 90 30 511-4063 44 1 Pack (1 pcs.)

₹ 3,146.69

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 41 39 90 30 383-0012 440 1 Pack (10 pcs.)

₹ 492.29

1 Piece(s) - 5 Day(s) or more 42 49 100 40 511-4071 55 1 pc.

₹ 665.09

1 Piece(s) - 5 Day(s) or more 54 61 150 50 273-7060 94 1 pc.

Loading...

Product Specifications

Features

●An exclusive metal fitting that can bundle firmly the PP belt easily.

Usage

●Exclusive metal fittings designated for PP belts.

Specification

●SPQ(bag):50

Materials

●Surface Treatment: Nickel Plate Finishing
●Steel
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list