(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ML-1201H-LL |
ML-1201M-L |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Detail Type | Size | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,708.00 |
5 Pack(s) |
2 Pieces Per Package |
8 Day(s) or more | Hook Type | LL | 416-9956 | 195 | 1 Set | ||
₹ 2,252.00 |
5 Pack(s) |
2 Pieces Per Package |
6 Day(s) or more | Velcro | L | 416-9964 | 173 | 1 Set |
Canvas leg ties that can withstand riding up.
[Features]
·Approx. 22 cm long leg cover. The anti-slip band on the instep prevents slippage during work.
·It suppresses the spread and movement of the hem of the trousers and prevents the hem from getting caught in it, making it ideal for hard work.
·Firmly guards the undercarriage to prevent injury. For safety measures.
[Applications]
·Painting work, construction, civil engineering work, demolition work, steel industry, shipbuilding industry, etc.
·In addition, it is ideal for workplaces where it is dangerous to get clothes caught.
Part Number |
---|
ML-1201H-LL |
ML-1201M-L |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Detail Type | Size | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,708.00 |
5 Pack(s) |
2 Pieces Per Package |
8 Day(s) or more | Hook Type | LL | 416-9956 | 195 | 1 Set | ||
₹ 2,252.00 |
5 Pack(s) |
2 Pieces Per Package |
6 Day(s) or more | Velcro | L | 416-9964 | 173 | 1 Set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy