(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Toe Socks (without Heel / Bleached Set)

5-Toe Socks (without Heel / Bleached Set)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 640

  • Product Model
    Socks
  • Other
    Option
  • Color
    Bleach
  • Size(cm)
    23.0~27.0
  • Trusco Code
    397-9911
  • Mass(g/pack)
    240
  • Specifications
    5-toe type
  • Material Quality
    Cotton/Polyester/Polyurethane
  • Amount Of Content
    1 Pack (4 pcs)
Part Number
640
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,169.07

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 1 Pack (4 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Model
    Socks
  • Other
    Option
  • Color
    Bleach
  • Size(cm)
    23.0~27.0
  • Trusco Code
    397-9911
  • Mass(g/pack)
    240
  • Specifications
    5-toe type
  • Material Quality
    Cotton/Polyester/Polyurethane
  • Amount Of Content
    1 Pack (4 pcs)

Product Description

[Features]
· A 5-toe sock without a heel.
· Since the sock is separated into 5 toes, the sweat is absorbed and dissipated.

Specifications of 640

  • Product Model
    Socks
  • Other
    Option
  • Color
    Bleach
  • Size(cm)
    23.0~27.0
  • Trusco Code
    397-9911
  • Mass(g/pack)
    240
  • Specifications
    5-toe type
  • Material Quality
    Cotton/Polyester/Polyurethane
  • Amount Of Content
    1 Pack (4 pcs)
Part Number
640
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,169.07

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 1 Pack (4 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Loading...

5-Toe Socks (without Heel / Bleached Set)

5-Toe Socks (without Heel / Bleached Set)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language