(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Toe Socks (without Heel / Colored Set)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 642

  • Product Model
    Socks
  • Other
    Option
  • Color
    Charcoal / Navy / Black / Light Gray
  • Size(cm)
    23.0~27.0
  • Trusco Code
    397-9938
  • Mass(g/pack)
    250
  • Specifications
    5-toe type
  • Material Quality
    Cotton/Polyester/Polyurethane
  • Amount Of Content
    1 Pack (4 pcs)
Part Number
642
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,200.98

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 1 Pack (4 pcs)

Basic Specifications

  • Product Model
    Socks
  • Other
    Option
  • Color
    Charcoal / Navy / Black / Light Gray
  • Size(cm)
    23.0~27.0
  • Trusco Code
    397-9938
  • Mass(g/pack)
    250
  • Specifications
    5-toe type
  • Material Quality
    Cotton/Polyester/Polyurethane
  • Amount Of Content
    1 Pack (4 pcs)

Product Description

[Features]
· A 5-toe sock without a heel.
· Since the sock is separated into 5 toes, the sweat is absorbed and dissipated.

Specifications of 642

  • Product Model
    Socks
  • Other
    Option
  • Color
    Charcoal / Navy / Black / Light Gray
  • Size(cm)
    23.0~27.0
  • Trusco Code
    397-9938
  • Mass(g/pack)
    250
  • Specifications
    5-toe type
  • Material Quality
    Cotton/Polyester/Polyurethane
  • Amount Of Content
    1 Pack (4 pcs)
Part Number
642
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,200.98

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon