- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
5-Toe Socks (with Heal / Black Set)
Specifications of 6539
-
- Product Model
- Socks
-
- Other
- Option
-
- Color
- Black
-
- Size(cm)
- 25.0~27.0
-
- Trusco Code
- 397-9954
-
- Mass(g/pack)
- 280
-
- Specifications
- 5-toe type
-
- Material Quality
- Cotton/Polyester/Polyurethane
-
- Amount Of Content
- 1 Pack (4 pcs)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,189.55
|
1 Pack(s)
|
4 Pieces Per Package
|
|
5 Day(s) or more
|
1 Pack (4 pcs) |
Basic Specifications
-
- Product Model
- Socks
-
- Other
- Option
-
- Color
- Black
-
- Size(cm)
- 25.0~27.0
-
- Trusco Code
- 397-9954
-
- Mass(g/pack)
- 280
-
- Specifications
- 5-toe type
-
- Material Quality
- Cotton/Polyester/Polyurethane
-
- Amount Of Content
- 1 Pack (4 pcs)
Product Description
[Features]
· 5-toe sock with heel and supporters.
· Since the sock is separated into 5 toes, the sweat between the toes is absorbed and dissipated.
Specifications of 6539
-
- Product Model
- Socks
-
- Other
- Option
-
- Color
- Black
-
- Size(cm)
- 25.0~27.0
-
- Trusco Code
- 397-9954
-
- Mass(g/pack)
- 280
-
- Specifications
- 5-toe type
-
- Material Quality
- Cotton/Polyester/Polyurethane
-
- Amount Of Content
- 1 Pack (4 pcs)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,189.55
|
1 Pack(s)
|
4 Pieces Per Package
|
|
5 Day(s) or more
|
1 Pack (4 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy