(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Super Anti-slip Boots High-grip

Super Anti-slip Boots High-grip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 2,985.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-2000N-W-23.5
HG-2000N-W-24
HG-2000N-W-24.5
HG-2000N-W-25.5
HG-2000N-W-26
HG-2000N-W-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 23.5 405-8704 1250 1 Pair

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 24 405-8712 1280 1 Pair

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 24.5 405-8721 1310 1 Pair

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 25.5 405-8747 1370 1 Pair

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 26 405-8755 1400 1 Pair

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 28 405-8780 1490 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Color
    White series
  • Toecap
    None
  • Shoe Size(cm)
    29.8
  • Material Quality
    Body/Sole: Polyvinyl Chloride (PVC)
  • Dynamic Friction Coefficient
    0.20 or more
  • Foot Width Size
    EEE
  • 1 Pair

Product Description

[Features]
·A non-slip, high-grip sole suitable for work on slippery floors such as oil and water.
·Inorganic antibacterial agents such as silver are kneaded into the product, so the antibacterial effect lasts semi-permanently.
·The shoe sole is resistant to clogging with foreign matter.
·It has been processed to prevent the left and right boots from sticking together, which can cause falls.

Part Number
HG-2000N-W-23.5
HG-2000N-W-24
HG-2000N-W-24.5
HG-2000N-W-25.5
HG-2000N-W-26
HG-2000N-W-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 23.5 405-8704 1250 1 Pair

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 24 405-8712 1280 1 Pair

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 24.5 405-8721 1310 1 Pair

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 25.5 405-8747 1370 1 Pair

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 26 405-8755 1400 1 Pair

₹ 2,985.85

1 Piece(s) 5 Day(s) or more 28 405-8780 1490 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Non-slip shoe sole suitable for work on a slippery floor surface such as oil and water.
●Since inorganic antibacterial agents such as silver are incorporated, the antibacterial effect lasts semi-permanently.
●Shoe sole which is hard to get clogged with foreign substances, etc.

Specification

●Foot Width Size:EEE
●Shoe Length(cm):29.8
●SPQ(pair):10
●Kinetic Friction Coefficient: 0.30 or More

Materials

●Body and Sole: Polyvinyl Chloride (PVC)