(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Step-through Preventing Rubber Boots

Step-through Preventing Rubber Boots

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,575.20 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SDNG-24
SDNG-24.5
SDNG-25
SDNG-26
SDNG-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 3,575.20

1 Piece(s) 5 Day(s) or more 24 405-9859 1230 1 Pair

₹ 3,575.20

1 Piece(s) 5 Day(s) or more 24.5 405-9867 1270 1 Pair

₹ 3,575.20

1 Piece(s) 5 Day(s) or more 25 405-9875 1310 1 Pair

₹ 3,575.20

1 Piece(s) 5 Day(s) or more 26 405-9891 1390 1 Pair

₹ 3,575.20

1 Piece(s) 5 Day(s) or more 28 405-9921 1510 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Toecap
    None
  • Shoe Size(cm)
    29
  • Material Quality
    Body/Sole: Synthetic Rubber
  • Specifications
    JIS T 8101 Tread Injury Prevention Performance P Compliance
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • 1 Pair

Product Description

[Features]
·Equipped with a stainless steel plate to protect the soles of the feet from sharp objects.
·Firefighting specifications that have been adopted by firefighting teams nationwide are ideal for disaster prevention and rescue.

Part Number
SDNG-24
SDNG-24.5
SDNG-25
SDNG-26
SDNG-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 3,575.20

1 Piece(s) 5 Day(s) or more 24 405-9859 1230 1 Pair

₹ 3,575.20

1 Piece(s) 5 Day(s) or more 24.5 405-9867 1270 1 Pair

₹ 3,575.20

1 Piece(s) 5 Day(s) or more 25 405-9875 1310 1 Pair

₹ 3,575.20

1 Piece(s) 5 Day(s) or more 26 405-9891 1390 1 Pair

₹ 3,575.20

1 Piece(s) 5 Day(s) or more 28 405-9921 1510 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon