(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Anti-slip Anti-bacterial Boots High-grip

Super Anti-slip Anti-bacterial Boots High-grip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 2,985.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Toecap
    None
  • Shoe Size(cm)
    29.8
  • Material Quality
    Body/Sole: Polyvinyl Chloride (PVC)
  • Dynamic Friction Coefficient
    0.20 or more
  • Foot Width Size
    EEE
  • 1 Pair

Product Description

[Features]
·Non-slip soles suitable for work on slippery floors such as oil and water.
·Inorganic antibacterial agents such as silver are kneaded in, so the antibacterial effect lasts semi-permanently.
·These soles are resistant to clogging with foreign objects.

Loading...

Product Specifications

Features

●Non-slip shoe sole suitable for work on a slippery floor surface such as oil and water.
●Since inorganic antibacterial agents such as silver are incorporated, the antibacterial effect lasts semi-permanently.
●Shoe sole which is hard to get clogged with foreign substances, etc.

Specification

●Foot Width Size:EEE
●Shoe Length(cm):29.8
●SPQ(pair):10
●Kinetic Friction Coefficient: 0.30 or More

Materials

●Body and Sole: Polyvinyl Chloride (PVC)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language