(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Step-through Preventing Wide Resin Toe Box Safety Boots

Step-through Preventing Wide Resin Toe Box Safety Boots

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,756.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Toecap
    Included
  • Shoe Size(cm)
    36
  • Material Quality
    Body/Sole: Synthetic Rubber, Toe: Wide Resin
  • Specifications
    Pressure resistant load: 4.5 ± 0.1 kN. Compliant to JIS T 8101 penetrating prevention performance P.
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5±0.1kN
  • 1 Pair

Product Description

[Features]
· A stainless steel plate to protect the sole from penetration by sharp objects is built in.
· Lightweight boot equipped with a mold-resistant wide resin toe box.
· Reflective tape is attached to the cylindrical part.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list