Loading...

Removable sole protector (for long boots)

Brand :
MIDORI ANZEN

Caution

    Product Description

    [Features]
    ・ A removable instep protector for toe box boots that protects the instep from falling objects
    [Applications]
    ・ Attached to toe box boots to protect the instep from falling objects

    Specification

    ●SPQ(set):5
    ●Length 112mm, Width 170mm(when deployed)
    ●Target Size(26.0cm to 28.0cm)

    Materials

    ●Core Material: Aluminum 
    ●Band: Leather/Rubber

    Warning

    ●Overlap between the front core of boots with toe box performance and the armor protector may not be safe unless they overlap by 3mm or more.