(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Step Through Cup Shoe Insoles for Preventing Injury

Step Through Cup Shoe Insoles for Preventing Injury

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MSSIS-S

  • Product Model
    Sock lining
  • Other
    Option
  • Applicable Shoe Size(cm)
    23.0~24.5
  • Trusco Code
    405-9107
  • Material Quality
    Synthetic Material, Non-Woven Cloth Core Material: Stainless Steel Plate
  • Weight
    136
  • Features
    Prevents step-through accidents when stepping on sharp objects.
  • 1 Set (2 Plates)
Part Number
MSSIS-S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,367.87

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1 Set (2 Plates)

Basic Specifications

  • Product Model
    Sock lining
  • Other
    Option
  • Applicable Shoe Size(cm)
    23.0~24.5
  • Trusco Code
    405-9107
  • Material Quality
    Synthetic Material, Non-Woven Cloth Core Material: Stainless Steel Plate
  • Weight
    136
  • Features
    Prevents step-through accidents when stepping on sharp objects.
  • 1 Set (2 Plates)

Product Description

[Features]
· A stainless steel plate to protect the sole from penetration by sharp objects is built in.
[Applications]
· For prevention of accidents due to sharp objects penetrating the sole.

Specifications of MSSIS-S

  • Product Model
    Sock lining
  • Other
    Option
  • Applicable Shoe Size(cm)
    23.0~24.5
  • Trusco Code
    405-9107
  • Material Quality
    Synthetic Material, Non-Woven Cloth Core Material: Stainless Steel Plate
  • Weight
    136
  • Features
    Prevents step-through accidents when stepping on sharp objects.
  • 1 Set (2 Plates)
Part Number
MSSIS-S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,367.87

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1 Set (2 Plates)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon