(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Slip-Resistant Light Work Shoes High Grip H-710N/716N

Super Slip-Resistant Light Work Shoes High Grip H-710N/716N

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 4,476.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
H-710N-W-22
H-710N-W-22.5
H-710N-W-23
H-710N-W-23.5
H-710N-W-24
H-710N-W-24.5
H-710N-W-25
H-710N-W-25.5
H-710N-W-26
H-710N-W-26.5
H-710N-W-27
H-710N-W-27.5
H-710N-W-28
H-716N-22
H-716N-22.5
H-716N-23
H-716N-23.5
H-716N-24
H-716N-24.5
H-716N-25
H-716N-25.5
H-716N-26
H-716N-26.5
H-716N-27
H-716N-27.5
H-716N-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Instep cover type Size
(cm)
Trusco Code Weight

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 22 405-8445 490 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 22.5 405-8453 505 1 Pair

₹ 4,476.60

1 Piece(s) 6 Day(s) or more With laces 23 405-8461 520 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 23.5 405-8470 535 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 24 405-8488 550 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 24.5 405-8496 565 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 25 405-8500 580 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 25.5 405-8518 595 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 26 405-8526 610 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 26.5 405-8534 625 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 27 405-8542 640 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 27.5 405-8551 655 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 28 405-8569 670 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 22 405-8577 510 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 22.5 405-8585 525 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 23 405-8593 540 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 23.5 405-8607 555 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 24 405-8615 570 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 24.5 405-8623 585 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 25 405-8631 600 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 25.5 405-8640 615 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 26 405-8658 630 1 Pair

₹ 4,476.60

1 Piece(s) 6 Day(s) or more Magic style 26.5 405-8666 645 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 27 405-8674 660 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 27.5 405-8682 675 1 Pair

₹ 4,476.60

1 Piece(s) 8 Day(s) or more Magic style 28 405-8691 690 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Instep cover type Size
(cm)
Trusco Code Weight

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Oil Resistant
    Included
  • Color
    White series
  • Toecap
    None
  • Material Quality
    Upper Cover: Artificial Leather / Mesh; Sole: EVA / Synthetic Rubber
  • Dynamic Friction Coefficient
    0.20 or more
  • Foot Width Size
    EEE
  • 1 Pair

Product Description

[Features]
· A slip-resistant high grip sole that is ideal for slippery floor surfaces covered in water, oil, or detergent.
· Uses an antibacterial and odor-resistant insole.
· Since the shoe is lightweight and has excellent cushioning, it is resistant to fatigue even when worn for work that involves standing for long periods of time.

Part Number
H-710N-W-22
H-710N-W-22.5
H-710N-W-23
H-710N-W-23.5
H-710N-W-24
H-710N-W-24.5
H-710N-W-25
H-710N-W-25.5
H-710N-W-26
H-710N-W-26.5
H-710N-W-27
H-710N-W-27.5
H-710N-W-28
H-716N-22
H-716N-22.5
H-716N-23
H-716N-23.5
H-716N-24
H-716N-24.5
H-716N-25
H-716N-25.5
H-716N-26
H-716N-26.5
H-716N-27
H-716N-27.5
H-716N-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Instep cover type Size
(cm)
Trusco Code Weight

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 22 405-8445 490 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 22.5 405-8453 505 1 Pair

₹ 4,476.60

1 Piece(s) 6 Day(s) or more With laces 23 405-8461 520 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 23.5 405-8470 535 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 24 405-8488 550 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 24.5 405-8496 565 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 25 405-8500 580 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 25.5 405-8518 595 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 26 405-8526 610 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 26.5 405-8534 625 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 27 405-8542 640 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 27.5 405-8551 655 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more With laces 28 405-8569 670 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 22 405-8577 510 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 22.5 405-8585 525 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 23 405-8593 540 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 23.5 405-8607 555 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 24 405-8615 570 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 24.5 405-8623 585 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 25 405-8631 600 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 25.5 405-8640 615 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 26 405-8658 630 1 Pair

₹ 4,476.60

1 Piece(s) 6 Day(s) or more Magic style 26.5 405-8666 645 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 27 405-8674 660 1 Pair

₹ 4,476.60

1 Piece(s) 5 Day(s) or more Magic style 27.5 405-8682 675 1 Pair

₹ 4,476.60

1 Piece(s) 8 Day(s) or more Magic style 28 405-8691 690 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Instep cover type Size
(cm)
Trusco Code Weight

Loading...

Super Slip-Resistant Light Work Shoes High Grip H-710N/716N

Super Slip-Resistant Light Work Shoes High Grip H-710N/716N

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 4,476.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language