(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Anti-Static Sneaker Elepass

Anti-Static Sneaker Elepass

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,579.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PS15S-W-22
PS15S-W-22.5
PS15S-W-23
PS15S-W-23.5
PS15S-W-24.5
PS15S-W-25
PS15S-W-25.5
PS15S-W-26
PS15S-W-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 22 388-7545 480 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 22.5 388-7553 495 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 23 388-7561 510 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 23.5 388-7570 525 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 24.5 388-7596 555 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 25 388-7600 570 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 25.5 388-7618 585 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 26 388-7626 600 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 28 388-7669 660 1 Pair

Basic Specifications

Product Description

[Features]
· Has stable electrostatic performance.
· An abundance of mesh material is used for the upper for excellent breathability.
· Sole has excellent durability.

Part Number
PS15S-W-22
PS15S-W-22.5
PS15S-W-23
PS15S-W-23.5
PS15S-W-24.5
PS15S-W-25
PS15S-W-25.5
PS15S-W-26
PS15S-W-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 22 388-7545 480 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 22.5 388-7553 495 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 23 388-7561 510 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 23.5 388-7570 525 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 24.5 388-7596 555 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 25 388-7600 570 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 25.5 388-7618 585 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 26 388-7626 600 1 Pair

₹ 3,579.22

1 Piece(s) 5 Day(s) or more 28 388-7669 660 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1