(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Performance Three Dimensional Safety Sneaker G3595

High Performance Three Dimensional Safety Sneaker G3595

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 7,717.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G3595-NV-23.5
G3595-NV-24.5
G3595-NV-25
G3595-NV-26.5
G3595-NV-27
G3595-NV-27.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 23.5 388-5895 630 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 24.5 388-5917 670 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 25 388-5925 690 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 26.5 388-5950 750 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 27 388-5968 770 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 27.5 388-5976 790 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Color
    Blue series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Artificial Leather (Recycled); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
· Highest standard of slip resistance.
· Uses a wide resin toe box that allows room for the big toe to be stretched out straight for comfortable wear.

Part Number
G3595-NV-23.5
G3595-NV-24.5
G3595-NV-25
G3595-NV-26.5
G3595-NV-27
G3595-NV-27.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 23.5 388-5895 630 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 24.5 388-5917 670 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 25 388-5925 690 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 26.5 388-5950 750 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 27 388-5968 770 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 27.5 388-5976 790 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon