(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Performance Three Dimensional Safety Sneaker G3590

High Performance Three Dimensional Safety Sneaker G3590

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,717.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Blue series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Artificial Leather (Recycled); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

These safety shoes will even lighten the mood of hardworking people.
[Features]
· PE cup insole that provides excellent cushioning and a soft feel that fits the foot.
· Highest standard of slip resistance.
· Employs a wide resin toe box that allows room for the big toe to be stretched out straight for comfortable wear.
· New materials make the cushioning effect last longer.
· Heel portion fit improved to reduce foot slippage and ensure a steady posture.
· Lifts the toe spring to protect the toe part, using a design with no protruding parts.
[Applications]
· For workplaces where light footwork is required.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list