(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Performance Three Dimensional Safety Sneaker (Breathable)

High Performance Three Dimensional Safety Sneaker (Breathable)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,717.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G3690-BK-24.5
G3690-BK-25
G3690-BK-26
G3690-BK-28
G3695-NV-23.5
G3695-NV-24
G3695-NV-24.5
G3695-NV-25.5
G3695-NV-26.5
G3695-NV-27.5
G3695-NV-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Instep cover type Color Size
(cm)
Color Details Trusco Code Weight

₹ 7,717.95

1 Piece(s) 5 Day(s) or more With laces Black series 24.5 Black 388-6115 660 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more With laces Black series 25 Black 388-6123 680 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more With laces Black series 26 Black 388-6140 720 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more With laces Black series 28 Black 388-6182 800 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 23.5 Navy 388-6191 670 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 24 Navy 388-6204 690 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 24.5 Navy 388-6212 710 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 25.5 Navy 388-6239 750 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 26.5 Navy 388-6255 790 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 27.5 Navy 388-6271 830 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 28 Navy 388-6280 850 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Artificial Leather (Recycled) / Mesh; Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
· PE cup insole that provides excellent cushioning and a soft feel that fits the foot.
· Highest standard of slip resistance.

Part Number
G3690-BK-24.5
G3690-BK-25
G3690-BK-26
G3690-BK-28
G3695-NV-23.5
G3695-NV-24
G3695-NV-24.5
G3695-NV-25.5
G3695-NV-26.5
G3695-NV-27.5
G3695-NV-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Instep cover type Color Size
(cm)
Color Details Trusco Code Weight

₹ 7,717.95

1 Piece(s) 5 Day(s) or more With laces Black series 24.5 Black 388-6115 660 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more With laces Black series 25 Black 388-6123 680 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more With laces Black series 26 Black 388-6140 720 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more With laces Black series 28 Black 388-6182 800 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 23.5 Navy 388-6191 670 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 24 Navy 388-6204 690 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 24.5 Navy 388-6212 710 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 25.5 Navy 388-6239 750 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 26.5 Navy 388-6255 790 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 27.5 Navy 388-6271 830 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more Magic style Blue series 28 Navy 388-6280 850 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon