(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wide resin toe box high-cut sneakers

Wide resin toe box high-cut sneakers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,536.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Artificial Leather / Canvas; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
· A high cut type that protects the ankle and Achilles heel.
· Since the shoe has excellent flexibility, it is ideal for work in which frequent crouching is performed.
· Uses a wide resin toe box that allows room for the big toe to be stretched out straight for comfortable wear.
· A sole that is lightweight, has excellent cushioning and durability, and is resistant to fatigue even when used for work for long periods of time.
· Supports the foot with a sole that is resistant to slipping even in the rain.
· A sole that has excellent flexibility.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list