(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-static sneakers (MPN-305)

Anti-static sneakers (MPN-305)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

  • Order Qty :
  • Starting From :
    ₹ 5,524.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
MPN-305S-BK-22.5
MPN-305S-BK-23
MPN-305S-BK-23.5
MPN-305S-BK-24
MPN-305S-BK-28
MPN-305S-BK-29
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 22.5 405-8828 660 1 Pair

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 23 405-8836 680 1 Pair

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 23.5 405-8844 700 1 Pair

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 24 405-8852 720 1 Pair

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 28 405-8933 880 1 Pair

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 29 405-8941 900 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

Basic Specifications

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Work shoes with double cushion soles that make standing work less tiring.
[Features]
·It releases the static electricity of the body through the sole.
・ Lightweight, wide toe box with a shape that is hard to hit the foot.
·The reflector line lets you know your position even when working at night, so you can rest assured.
・ Non-marking design that does not make the floor dirty.
[Applications]
·For weak electric factory work, painting work, etc.

Part Number
MPN-305S-BK-22.5
MPN-305S-BK-23
MPN-305S-BK-23.5
MPN-305S-BK-24
MPN-305S-BK-28
MPN-305S-BK-29
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 22.5 405-8828 660 1 Pair

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 23 405-8836 680 1 Pair

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 23.5 405-8844 700 1 Pair

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 24 405-8852 720 1 Pair

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 28 405-8933 880 1 Pair

₹ 5,524.02

1 Piece(s) 5 Day(s) or more 29 405-8941 900 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

Loading...

Product Specifications

Features

●Static electricity charged on the human body is released from the shoe sole to the floor.

Specification

●Foot Width Size:EEE
●SPQ(pair):10
●JSAA Class A Certified
●Pressure Resistant Load: 10±0.1kN 
●Electric Resistance Value: 1.0 x 105 to 8Ω (23°C) 
●JIS T 8103 (conforms to the general anti-static work shoes) 
●Color: Black

Materials

●Upper: Artificial Leather/Mesh
●Toe Box: Wide Resin
●Shoe Sole: EVA/Synthetic Rubber
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list