(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wide resin toe box sneakers (with toe guard)

Wide resin toe box sneakers (with toe guard)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,930.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPN-902-BK/R-22.5
MPN-902-BK/R-23
MPN-902-BK/R-23.5
MPN-902-BK/R-24
MPN-902-BK/R-24.5
MPN-902-BK/R-25
MPN-902-BK/R-25.5
MPN-902-BK/R-26
MPN-902-BK/R-28
MPN-902-BK/R-29
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 22.5 405-8950 660 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 23 405-8968 680 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 23.5 405-8976 700 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 24 405-8984 720 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 24.5 405-8992 740 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 25 405-9000 760 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 25.5 405-9018 780 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 26 405-9026 800 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 28 405-9069 880 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 29 405-9077 900 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    Black/Red
  • Material Quality
    Upper Cover: Artificial Leather; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
· The synthetic rubber toe guard cap protects the toe part, which is susceptible to damage.
· Uses synthetic rubber on the heel part, making the sole resistant to wearing out.
· Uses a wide resin toe box that minimizes compression on the toes.

Part Number
MPN-902-BK/R-22.5
MPN-902-BK/R-23
MPN-902-BK/R-23.5
MPN-902-BK/R-24
MPN-902-BK/R-24.5
MPN-902-BK/R-25
MPN-902-BK/R-25.5
MPN-902-BK/R-26
MPN-902-BK/R-28
MPN-902-BK/R-29
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 22.5 405-8950 660 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 23 405-8968 680 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 23.5 405-8976 700 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 24 405-8984 720 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 24.5 405-8992 740 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 25 405-9000 760 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 25.5 405-9018 780 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 26 405-9026 800 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 28 405-9069 880 1 Pair

₹ 4,930.65

1 Piece(s) 5 Day(s) or more 29 405-9077 900 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon