(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toe Box Super Slip Resistant Sneakers High Grip

Toe Box Super Slip Resistant Sneakers High Grip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,296.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPH610-W-22
MPH610-W-22.5
MPH610-W-23
MPH610-W-23.5
MPH610-W-24
MPH610-W-24.5
MPH610-W-25
MPH610-W-25.5
MPH610-W-26
MPH610-W-26.5
MPH610-W-27
MPH610-W-27.5
MPH610-W-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 22 388-7049 660 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 22.5 388-7057 680 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 23 388-7065 700 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 23.5 388-7073 720 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 24 388-7081 740 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 24.5 388-7090 760 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 25 388-7103 780 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 25.5 388-7111 800 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 26 388-7120 820 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 26.5 388-7138 840 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 27 388-7146 860 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 27.5 388-7154 880 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 28 388-7162 900 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Material Quality
    Upper Cover: Artificial Leather; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
· The shoe achieves high slip resistance by using the newly developed high-grip super sole.
· Uses a wide resin toe box that allows room for the big toe to be stretched out straight for comfortable wear.

Part Number
MPH610-W-22
MPH610-W-22.5
MPH610-W-23
MPH610-W-23.5
MPH610-W-24
MPH610-W-24.5
MPH610-W-25
MPH610-W-25.5
MPH610-W-26
MPH610-W-26.5
MPH610-W-27
MPH610-W-27.5
MPH610-W-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 22 388-7049 660 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 22.5 388-7057 680 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 23 388-7065 700 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 23.5 388-7073 720 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 24 388-7081 740 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 24.5 388-7090 760 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 25 388-7103 780 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 25.5 388-7111 800 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 26 388-7120 820 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 26.5 388-7138 840 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 27 388-7146 860 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 27.5 388-7154 880 1 Pair

₹ 6,296.84

1 Piece(s) 5 Day(s) or more 28 388-7162 900 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon