(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Recycled Material High Performance Safety Sneaker

Recycled Material High Performance Safety Sneaker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 9,376.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ESG3890ECO-W-22
ESG3890ECO-W-23
ESG3890ECO-W-23.5
ESG3890ECO-W-24
ESG3890ECO-W-24.5
ESG3890ECO-W-25
ESG3890ECO-W-25.5
ESG3890ECO-W-26
ESG3890ECO-W-26.5
ESG3890ECO-W-27
ESG3890ECO-W-27.5
ESG3890ECO-W-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 9,376.11

1 Piece(s) 10 Day(s) or more 22 405-8313 780 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 23 405-8330 580 1 Pair

₹ 9,376.11

1 Piece(s) 17 Day(s) or more 23.5 405-8348 600 1 Pair

₹ 9,376.11

1 Piece(s) 17 Day(s) or more 24 405-8356 620 1 Pair

₹ 9,376.11

1 Piece(s) 17 Day(s) or more 24.5 405-8364 640 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 25 405-8372 660 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 25.5 405-8381 680 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 26 405-8399 700 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 26.5 405-8402 720 1 Pair

₹ 9,376.11

1 Piece(s) 17 Day(s) or more 27 405-8411 740 1 Pair

₹ 9,376.11

1 Piece(s) 17 Day(s) or more 27.5 405-8429 760 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 28 405-8437 780 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Artificial Leather (Recycled); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
· An Eco Mark-certified product made from synthetic leather using the recycled fibers of PET bottles.
· Highest standard of slip resistance.

Part Number
ESG3890ECO-W-22
ESG3890ECO-W-23
ESG3890ECO-W-23.5
ESG3890ECO-W-24
ESG3890ECO-W-24.5
ESG3890ECO-W-25
ESG3890ECO-W-25.5
ESG3890ECO-W-26
ESG3890ECO-W-26.5
ESG3890ECO-W-27
ESG3890ECO-W-27.5
ESG3890ECO-W-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 9,376.11

1 Piece(s) 10 Day(s) or more 22 405-8313 780 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 23 405-8330 580 1 Pair

₹ 9,376.11

1 Piece(s) 17 Day(s) or more 23.5 405-8348 600 1 Pair

₹ 9,376.11

1 Piece(s) 17 Day(s) or more 24 405-8356 620 1 Pair

₹ 9,376.11

1 Piece(s) 17 Day(s) or more 24.5 405-8364 640 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 25 405-8372 660 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 25.5 405-8381 680 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 26 405-8399 700 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 26.5 405-8402 720 1 Pair

₹ 9,376.11

1 Piece(s) 17 Day(s) or more 27 405-8411 740 1 Pair

₹ 9,376.11

1 Piece(s) 17 Day(s) or more 27.5 405-8429 760 1 Pair

₹ 9,376.11

1 Piece(s) 5 Day(s) or more 28 405-8437 780 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1