(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Antistatic High-Performance Safety Shoes G3 Series G3590S

Antistatic High-Performance Safety Shoes G3 Series G3590S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,218.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G3590S-W-24
G3590S-W-24.5
G3590S-W-25
G3590S-W-25.5
G3590S-W-26
G3590S-W-27
G3590S-W-27.5
G3590S-W-28
G3595S-W-24
G3595S-W-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Instep cover type Size
(cm)
Trusco Code Weight

₹ 8,218.87

1 Piece(s) 10 Day(s) or more With laces 24 388-5801 640 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 24.5 388-5810 660 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 25 388-5828 680 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 25.5 388-5836 700 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 26 388-5844 720 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 27 388-5861 760 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 27.5 388-5879 780 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 28 388-5887 800 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more Magic style 24 388-6000 650 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more Magic style 25 388-6026 690 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    White series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Artificial Leather (Recycled); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Specifications
    JIS T 8103 ED-O/C2/Synthetic Leather/Type S Certified (General Electrostatic Shoes)
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
·Demonstrates stable static electricity removal performance even in the cold and dry season of winter.
·The soft feel of the foot and the shape that conforms to the soles of the feet provide high-class comfort.

Part Number
G3590S-W-24
G3590S-W-24.5
G3590S-W-25
G3590S-W-25.5
G3590S-W-26
G3590S-W-27
G3590S-W-27.5
G3590S-W-28
G3595S-W-24
G3595S-W-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Instep cover type Size
(cm)
Trusco Code Weight

₹ 8,218.87

1 Piece(s) 10 Day(s) or more With laces 24 388-5801 640 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 24.5 388-5810 660 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 25 388-5828 680 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 25.5 388-5836 700 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 26 388-5844 720 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 27 388-5861 760 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 27.5 388-5879 780 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more With laces 28 388-5887 800 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more Magic style 24 388-6000 650 1 Pair

₹ 8,218.87

1 Piece(s) 5 Day(s) or more Magic style 25 388-6026 690 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1