(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Men's Safety Shoes

Men's Safety Shoes

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WK300L-23.5

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Detail Type
    Loafer-type
  • Color Details
    Black
  • Trusco Code
    388-9696
  • Material Quality
    Upper Cover: Cowhide (with Silver); Toe Box: Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    640
  • Specifications
    JIS T 8101 Leather L Class E approved.
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5±0.1kN
  • 1 Pair
Part Number
WK300L-23.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,277.00

1 Piece(s) 5 Day(s) or more 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Detail Type
    Loafer-type
  • Color Details
    Black
  • Trusco Code
    388-9696
  • Material Quality
    Upper Cover: Cowhide (with Silver); Toe Box: Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    640
  • Specifications
    JIS T 8101 Leather L Class E approved.
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5±0.1kN
  • 1 Pair

Product Description

[Features]
·Men's safety shoes that can be coordinated with slacks.
·The flat sole makes it difficult to carry pebbles and sand.

Specifications of WK300L-23.5

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Detail Type
    Loafer-type
  • Color Details
    Black
  • Trusco Code
    388-9696
  • Material Quality
    Upper Cover: Cowhide (with Silver); Toe Box: Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    640
  • Specifications
    JIS T 8101 Leather L Class E approved.
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5±0.1kN
  • 1 Pair
Part Number
WK300L-23.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,277.00

1 Piece(s) 5 Day(s) or more 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon