(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

High Performance Three Dimensional Safety Shoes G3550/G3555

High Performance Three Dimensional Safety Shoes G3550/G3555

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 7,717.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G3550-BL-23.5
G3550-BL-25
G3550-BL-25.5
G3550-BL-26
G3550-BL-26.5
G3550-BL-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 23.5 388-5496 700 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 25 388-5526 760 1 Pair

₹ 7,818.40

1 Piece(s) 5 Day(s) or more 25.5 388-5534 780 1 Pair

₹ 7,818.40

1 Piece(s) 5 Day(s) or more 26 388-5542 800 1 Pair

₹ 7,818.40

1 Piece(s) 5 Day(s) or more 26.5 388-5551 820 1 Pair

₹ 7,818.40

1 Piece(s) 8 Day(s) or more 27 388-5569 840 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Blue series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Color Details
    Blue
  • Material Quality
    Leather (velour)
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • Number included(Foot)
    Wide Resin
  • Shoe sole material
    Foam Polyurethane, 2 layers
  • 1 Pair

Product Description

High-performance sneakers with slip resistance, etc. which are comfortable to wear and great for walking/running. (Shoe width: EEE)
[Features]
· Wide resin toe caps to reduce pressure on the toes are lightweight but offer the same level of protection as steel toe caps.
· Compared with MIDORI ANZEN steel toe caps, the weight is reduced by 40 g per shoe and the width is increased by 4 mm. Comfortable to wear.
· 3D-footbed to fit the shape of the soles of your feet. This means your feet do not slide around inside, which gives you greater stability in your stance.
· Utilizes a PE cup insole, whereby the arch cushion and mid-foot pad act as springs. This reduces the burden on the feet.
· The recessed heel portion absorbs shock efficiently by changing shape as you walk.
· EVA cup insole provides antimicrobial and deodorant effects.
[Applications]
· Ideal for work which requires light footwork, such as delivery driving, warehouse work, etc.

Part Number
G3550-BL-23.5
G3550-BL-25
G3550-BL-25.5
G3550-BL-26
G3550-BL-26.5
G3550-BL-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 23.5 388-5496 700 1 Pair

₹ 7,717.95

1 Piece(s) 5 Day(s) or more 25 388-5526 760 1 Pair

₹ 7,818.40

1 Piece(s) 5 Day(s) or more 25.5 388-5534 780 1 Pair

₹ 7,818.40

1 Piece(s) 5 Day(s) or more 26 388-5542 800 1 Pair

₹ 7,818.40

1 Piece(s) 5 Day(s) or more 26.5 388-5551 820 1 Pair

₹ 7,818.40

1 Piece(s) 8 Day(s) or more 27 388-5569 840 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Non-slip shoe sole suitable for work on a slippery floor surface such as oil and water.
●Since inorganic antibacterial agents such as silver are incorporated, the antibacterial effect lasts semi-permanently.
●Shoe sole which is hard to get clogged with foreign substances, etc.

Specification

●Foot Width Size:EEE
●Shoe Length(cm):29.8
●SPQ(pair):10
●Kinetic Friction Coefficient: 0.30 or More

Materials

●Body and Sole: Polyvinyl Chloride (PVC)