- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wipe'n'Go Spectacles Sheet, Cleaner & Anti-Fogger【20 Pieces Per Package】
Specifications of 20162
-
- Shape
- Others
-
- Trusco Code
- 375-4944
-
- Material Quality
- Non-Woven Fabric, Ethanol, Surfactant
-
- Specifications
- Quick-dry wet sheet
-
- Mass(g)
- 44 g/Box
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 706.44
|
1 Pack(s)
|
20 Pieces Per Package
|
|
5 Day(s) or more
|
Basic Specifications
-
- Shape
- Others
-
- Trusco Code
- 375-4944
-
- Material Quality
- Non-Woven Fabric, Ethanol, Surfactant
-
- Specifications
- Quick-dry wet sheet
-
- Mass(g)
- 44 g/Box
Product Description
[Features]
· Clean and treat to prevent fogging by simply wiping on the lenses.
· Your glasses will not fog, even when you're wearing a mask.
· Quick-drying wet cloth which does not tend to streak or leave marks.
Specifications of 20162
-
- Shape
- Others
-
- Trusco Code
- 375-4944
-
- Material Quality
- Non-Woven Fabric, Ethanol, Surfactant
-
- Specifications
- Quick-dry wet sheet
-
- Mass(g)
- 44 g/Box
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 706.44
|
1 Pack(s)
|
20 Pieces Per Package
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy