- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dual Lens Protective Glasses MP-842
Specifications of MP-842
-
- Shape
- Two-Lens Glasses
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- NA
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- ANSI
-
- Lens Replacement
- NA
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 2.3
-
- Trusco Code
- 422-8464
-
- Mass(g)
- 34
-
- Features
- Highly versatile combining the contact of goggles and the ease of glasses.
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Polypropylene/Thermoplastic Elastomer
-
- Specifications
- ANSI Standard Compliant (Z87.1), Goggle Type
-
- Quantity
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
₹ 1,998.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Shape
- Two-Lens Glasses
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- NA
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- ANSI
-
- Lens Replacement
- NA
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 2.3
-
- Trusco Code
- 422-8464
-
- Mass(g)
- 34
-
- Features
- Highly versatile combining the contact of goggles and the ease of glasses.
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Polypropylene/Thermoplastic Elastomer
-
- Specifications
- ANSI Standard Compliant (Z87.1), Goggle Type
-
- Quantity
- 1 pc.
Product Description
[Features]
· Versatile design that combines the snug fit of goggles with the ease of use of glasses.
· Soft-fitting face contact.
Specifications of MP-842
-
- Shape
- Two-Lens Glasses
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- NA
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- ANSI
-
- Lens Replacement
- NA
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 2.3
-
- Trusco Code
- 422-8464
-
- Mass(g)
- 34
-
- Features
- Highly versatile combining the contact of goggles and the ease of glasses.
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Polypropylene/Thermoplastic Elastomer
-
- Specifications
- ANSI Standard Compliant (Z87.1), Goggle Type
-
- Quantity
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
₹ 1,998.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Dual Lens Protective Glasses MP-842
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy