(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dual Lens Protective Glasses VD-201

Dual Lens Protective Glasses VD-201

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of VD-201F

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.0
  • Trusco Code
    388-8801
  • Mass(g)
    28
  • Features
    Easy lens replacement. Nose contact is soft and lightweight.
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    JIS T 8147 Standard Product ANSI Standard Product (Z87.1)
  • Quantity
    1 pc.
Part Number
VD-201F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 1,965.24

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.0
  • Trusco Code
    388-8801
  • Mass(g)
    28
  • Features
    Easy lens replacement. Nose contact is soft and lightweight.
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    JIS T 8147 Standard Product ANSI Standard Product (Z87.1)
  • Quantity
    1 pc.

Product Description

[Features]
· Easy lens replacement.
· Nose bridge is soft and lightweight.
· Temple angle is adjustable.

Specifications of VD-201F

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.0
  • Trusco Code
    388-8801
  • Mass(g)
    28
  • Features
    Easy lens replacement. Nose contact is soft and lightweight.
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    JIS T 8147 Standard Product ANSI Standard Product (Z87.1)
  • Quantity
    1 pc.
Part Number
VD-201F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 1,965.24

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon