(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Over-glasses Type Protective Goggles

Over-glasses Type Protective Goggles

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of X-9302GG-GY

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Frame color
    Gray
  • Trusco Code
    422-8821
  • Mass(g)
    84
  • Features
    An epoch-making product combining the benefits of goggles and sun overglasses.
  • Lens Material
    Polycarbonate
  • Frame Material
    Polypropylene/Elastomer
  • Specifications
    Ventilation holes provided
  • Quantity
    1 pc.
Part Number
X-9302GG-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 3,212.22

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Frame color
    Gray
  • Trusco Code
    422-8821
  • Mass(g)
    84
  • Features
    An epoch-making product combining the benefits of goggles and sun overglasses.
  • Lens Material
    Polycarbonate
  • Frame Material
    Polypropylene/Elastomer
  • Specifications
    Ventilation holes provided
  • Quantity
    1 pc.

Product Description

[Features]
· Revolutionary product that combines the advantages of goggles and over-glasses.
· Can be worn with glasses.
· Lens and temples are replaceable.

Specifications of X-9302GG-GY

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Frame color
    Gray
  • Trusco Code
    422-8821
  • Mass(g)
    84
  • Features
    An epoch-making product combining the benefits of goggles and sun overglasses.
  • Lens Material
    Polycarbonate
  • Frame Material
    Polypropylene/Elastomer
  • Specifications
    Ventilation holes provided
  • Quantity
    1 pc.
Part Number
X-9302GG-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 3,212.22

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1