(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Safety goggles protective film

Safety goggles protective film

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4012700091

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Other
    Option
  • Compatible Model
    VG-501F
  • Trusco Code
    396-5210
  • Mass(g)
    7
  • Quantity
    1 Bag (30 Sheets)
Part Number
4012700091
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

₹ 1,910.33

1 Pack(s)

30 Pieces Per Package

5 Day(s) or more 1 Bag (30 Sheets)

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Other
    Option
  • Compatible Model
    VG-501F
  • Trusco Code
    396-5210
  • Mass(g)
    7
  • Quantity
    1 Bag (30 Sheets)

Product Description

[Features]
·These goggles are suitable for work where the lenses get dirty, such as painting.
·Dust-proof specification

Specifications of 4012700091

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Other
    Option
  • Compatible Model
    VG-501F
  • Trusco Code
    396-5210
  • Mass(g)
    7
  • Quantity
    1 Bag (30 Sheets)
Part Number
4012700091
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

₹ 1,910.33

1 Pack(s)

30 Pieces Per Package

5 Day(s) or more 1 Bag (30 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1