(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Helmet Mounted Glasses

Helmet Mounted Glasses

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NSK-117M-T

  • Shape
    Mounted glasses
  • Lens Color
    Transparency
  • Other material
    Acrylic
  • Mass(g)
    Steel
  • Features
    Has a good downward visibility as there are no frames, thus does not make you feel uneasy.
  • Amount Of Content
    1 pc.
Part Number
NSK-117M-T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,168.00

5 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Mounted glasses
  • Lens Color
    Transparency
  • Other material
    Acrylic
  • Mass(g)
    Steel
  • Features
    Has a good downward visibility as there are no frames, thus does not make you feel uneasy.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be mounted on helmet with a single action.
· Can be flipped up so as not to interfere with visibility when not in use.
· No frame, so downward visibility is good, and you can be sure of your footing.
[Applications]
· Construction work.

Specifications of NSK-117M-T

  • Shape
    Mounted glasses
  • Lens Color
    Transparency
  • Other material
    Acrylic
  • Mass(g)
    Steel
  • Features
    Has a good downward visibility as there are no frames, thus does not make you feel uneasy.
  • Amount Of Content
    1 pc.
Part Number
NSK-117M-T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,168.00

5 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1