• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
ABS Dial-type Helmet, With Air Holes SC-11BVDR

ABS Dial-type Helmet, With Air Holes SC-11BVDR

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Dial-type helmet with a powerful, sharp rib shape wrapping around from the head to the sides.
[Features]
· Uses a dial ratchet band that enables easy size adjustment even when wearing gloves.
· Firmly holds to the back of the head with its curved shape.
· Equipped with an alpha liner (shock absorbent liner) that improves ventilation efficiency while maintaining safety.
· Active ventilation design uses front-to-back and left-to-right ventilation (ventilation pores) to actively promote air circulation that effectively reduces head stuffiness.
· Effective rain guard (raindrop prevention groove) around the cap body for outdoor work during rainy weather.
[Applications]
· Protection from falling or flying objects. Protection during a fall.
· Simple operation, ideal for visitors/observers who are not used to wearing helmets.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : SC-11BVDR-KP-W
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Mass(g)
    425
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    DR Band
  • Specification 3
    M Type One-Touch Chin Band
  • Specification 4
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)