(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locker Height 440 mm

Locker Height 440 mm

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Portable compact locker.
[Features]
· Comes with left and right connection holes (screws not included).
· Can be stacked due to the displacement prevention mechanism on the top (but not vertically connected).
· Can be managed as a personal locker to store accessories.
[Applications]
· Ideal for storage of small items.

Locker Height 440 mm

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
SHG1A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

₹ 13,117.09

1 Piece(s) 13 Day(s) or more 1 unit
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content
  1. 1

Basic Information

Width (mm) 300 Height (mm) 440 Depth (mm) 400
Details Type Cylinder lock Effective Dimensions per Box: Opening Width(mm) 233 Effective Dimensions per Box: Depth(mm) 358
Effective Dimensions per Box: Height(mm) 360 Accessory Cylinder lock, shelf board x 1, name plate (with a clear cover) Mass(g) 5500
Specifications Finished product Material Steel Amount Of Content 1 unit
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list