(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

School Locker For 9/10/12/15 People

School Locker For 9/10/12/15 People

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      39,826₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Storage furniture that's normally used in school classrooms. Since it is designed with various colors, size and the like it can be used outside the classroom as well. It has been designed with no protruding surfaces in consideration of safety.
[Applications]
· For catalog organization.
· For storing boxes.
· For storing helmets.
· As storage for boots.

Features

●For school classroom, it is the storage furniture that you normally use. Since it is designed with various colors, size, etc., it can be used outside the classroom. Design processing has been done to eliminate protrusions, especially for safety reasons.

Specification

●Color: Neon Gray

Materials

●Steel
Part Number
KH9NG
KH10NG
KH12NG
KH15NG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Width (mm) Effective Dimensions per Box: Opening Width
(mm)
Effective Dimensions per Box: Height
(mm)
Mass
(g)
Amount Of Content

₹ 39,825.55

1 Piece(s) 12 Day(s) or more For 9 people / 3 rows 3 columns880272240200001 unit

₹ 51,180.93

1 Piece(s) 12 Day(s) or more For 10 people / 5 rows, 2 levels1570296370300001 unit

₹ 57,598.95

1 Piece(s) 12 Day(s) or more For 12 people / 4 rows, 3 levels1436340240299001 unit

₹ 69,636.00

1 Piece(s) 12 Day(s) or more For 15 people / 5 rows, 3 levels1790340240368001 unit
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Width (mm) Effective Dimensions per Box: Opening Width
(mm)
Effective Dimensions per Box: Height
(mm)
Mass
(g)
Amount Of Content

Loading...

  1. 1

Basic Information

Height (mm) 880 Depth (mm) 400 Color Neogray
Effective Dimensions per Box: Depth(mm) 386 Specifications Finished product Material Steel
Amount Of Content 1 unit
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list