(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"EcoGem Motor" Hose Clip Set【2 Pieces Per Package】

"EcoGem Motor" Hose Clip Set
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Body / Related ProductsRelated ProductsOperating Air Pressure(MPa)0.4
Details ModelHose Clip SetSet Quantity(Nos.)2
Applicable ModelsM-109、M-111、M-112、U-101、M-101ETrusco Code276-5641
MaterialPolyacetalThrottle systemON/OFF Valve
Mass3 g/set - -

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Body / Related ProductsRelated ProductsOperating Air Pressure(MPa)0.4
Details ModelHose Clip SetSet Quantity(Nos.)2
Applicable ModelsM-109、M-111、M-112、U-101、M-101ETrusco Code276-5641
MaterialPolyacetalThrottle systemON/OFF Valve
Mass3 g/set - -

Loading...

Configured Specifications

Body / Related ProductsRelated ProductsOperating Air Pressure(MPa)0.4
Details ModelHose Clip SetSet Quantity(Nos.)2
Applicable ModelsM-109、M-111、M-112、U-101、M-101ETrusco Code276-5641
MaterialPolyacetalThrottle systemON/OFF Valve
Mass3 g/set - -

Product Description

[Specifications]
· Internal diameter 8.6 mm x external diameter 13.5 mm x length 20 mm
· Compatible models: M-109, M-111, M-112, U-101, M-101E
· Weight (g): 3
· Material: Polyacetal

"EcoGem Motor" Hose Clip Set
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Body / Related ProductsRelated ProductsOperating Air Pressure(MPa)0.4
Details ModelHose Clip SetSet Quantity(Nos.)2
Applicable ModelsM-109、M-111、M-112、U-101、M-101ETrusco Code276-5641
MaterialPolyacetalThrottle systemON/OFF Valve
Mass3 g/set - -

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Body / Related ProductsRelated ProductsOperating Air Pressure(MPa)0.4
Details ModelHose Clip SetSet Quantity(Nos.)2
Applicable ModelsM-109、M-111、M-112、U-101、M-101ETrusco Code276-5641
MaterialPolyacetalThrottle systemON/OFF Valve
Mass3 g/set - -

Features

●By adopting the special air hose, the noise value was reduced by 10dB compared with conventional products. 
●Rubber sleeve of standard accessories increases grip power, absorbs vibration and reduces fatigue.

Usage

●For metal burring, chamfering, polishing.

Specification

●Compatible Model:U-101, M-109, M-100, M-101E, M-111, M-112
●Q'ty Per Set(piece):2
●SPQ(set):1
●Working Air Pressure: 0.5MPa 
●Throttle System: ON/OFF Valve

Materials

●Polyacetate
Part Number
260426
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 516.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship
  1. 1

Basic Information

Body / Related Products Related Products Operating Air Pressure(MPa) 0.4 Details Model Hose Clip Set
Set Quantity(Nos.) 2 Applicable Models M-109、M-111、M-112、U-101、M-101E Trusco Code 276-5641
Material Polyacetal Throttle system ON/OFF Valve Mass 3 g/set

Please check the type/dimensions/specifications of the part 260426 in the "EcoGem Motor" Hose Clip Set series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language