(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Ratchet Tube Cutter Replacement Blade

Mini Ratchet Tube Cutter Replacement Blade

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of PCRK-CM

  • Product Type
    Part
  • Part
    Replacement Blade
  • Trusco Code
    308-0889
  • Mass(g)
    6
  • Standard replacement blade
    PCRK-CM
Part Number
PCRK-CM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 830.02

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Product Type
    Part
  • Part
    Replacement Blade
  • Trusco Code
    308-0889
  • Mass(g)
    6
  • Standard replacement blade
    PCRK-CM

Product Description

A spare blade for mini ratchet tube cutter made by KTC (KYOTO TOOL)

Specifications of PCRK-CM

  • Product Type
    Part
  • Part
    Replacement Blade
  • Trusco Code
    308-0889
  • Mass(g)
    6
  • Standard replacement blade
    PCRK-CM
Part Number
PCRK-CM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 830.02

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list