- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Baby Screwdriver
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip standards |
Tip size / Phillips (+) |
Tip size / flathead (-) blade width (mm) B1 |
Shaft length L (mm) |
Tip size / flathead (-) blade thickness (mm) B2 |
Overall Length (mm) |
Trusco Code |
|
₹ 332.01
|
1 Piece(s)
|
|
10 Day(s) or more
|
Phillips (+) |
No.0 |
- |
75 |
- |
120 |
373-2690 |
|
₹ 288.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
Flathead (-) |
- |
3 |
50 |
0.4 |
95 |
373-2703 |
|
₹ 332.01
|
1 Piece(s)
|
|
6 Day(s) or more
|
Flathead (-) |
- |
2.5 |
75 |
0.4 |
120 |
373-2711 |
Basic Specifications
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Mass(g)
- 10
-
- Features
- Hard and durable, dust-resistant resin grip. Features a resin grip and round shank.
Product Description
[Features]
· It is a resin grip that is hard, durable, and prevents dirt.
· The shaft is round.
[Applications]
· General purpose tool
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip standards |
Tip size / Phillips (+) |
Tip size / flathead (-) blade width (mm) B1 |
Shaft length L (mm) |
Tip size / flathead (-) blade thickness (mm) B2 |
Overall Length (mm) |
Trusco Code |
|
₹ 332.01
|
1 Piece(s)
|
|
10 Day(s) or more
|
Phillips (+) |
No.0 |
- |
75 |
- |
120 |
373-2690 |
|
₹ 288.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
Flathead (-) |
- |
3 |
50 |
0.4 |
95 |
373-2703 |
|
₹ 332.01
|
1 Piece(s)
|
|
6 Day(s) or more
|
Flathead (-) |
- |
2.5 |
75 |
0.4 |
120 |
373-2711 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy