- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gift Screwdriver Set (With Magnet)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft length L (mm) |
Tip size / flathead (-) blade thickness (mm) B2 |
Set Content |
Trusco Code |
Mass (g/Set) |
|
₹ 1,405.47
|
1 Piece(s)
|
|
6 Day(s) or more
|
100 |
0.95 |
(+)No.2、(-)6 |
373-8531 |
210 |
|
₹ 957.13
|
1 Piece(s)
|
|
7 Day(s) or more
|
25 |
0.8 |
Stubby (+)No.2, (-)6 |
373-8558 |
80 |
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Rubber
-
- Set Contents (Items)
- 2
-
- Features
- Shaft material is Cr-V. The grip is light, not sticky, and uses environmentally friendly elastomer resin.
-
- Blade Tip
- With Magnet
Product Description
[Features]
· Shaft material is Cr-V.
· The grip is light, not sticky, and uses environmentally friendly elastomer resin.
[Applications]
· General purpose tool
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft length L (mm) |
Tip size / flathead (-) blade thickness (mm) B2 |
Set Content |
Trusco Code |
Mass (g/Set) |
|
₹ 1,405.47
|
1 Piece(s)
|
|
6 Day(s) or more
|
100 |
0.95 |
(+)No.2、(-)6 |
373-8531 |
210 |
|
₹ 957.13
|
1 Piece(s)
|
|
7 Day(s) or more
|
25 |
0.8 |
Stubby (+)No.2, (-)6 |
373-8558 |
80 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy