(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft screwdriver (with magnet)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 687.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
D7M-5
D7M-6
D7M-8
D7M-510
D7M-515
D7M-520
D7M-615
D7M-620
D7M-630
D7P-1
D7P-2
D7P-3
D7P-110
D7P-115
D7P-120
D7P-215
D7P-220
D7P-230
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Trusco Code Mass
(g)

₹ 687.91

1 Piece(s) 7 Day(s) or more Flathead (-) - 5.5 75 0.75 200 373-3734 80

₹ 788.47

1 Piece(s) 11 Day(s) or more Flathead (-) - 6 100 0.95 230 373-3777 105

₹ 1,083.84

1 Piece(s) 11 Day(s) or more Flathead (-) - 8 150 1.1 285 373-3815 160

₹ 711.24

1 Piece(s) 10 Day(s) or more Flathead (-) - 5.5 100 0.75 225 373-3742 85

₹ 723.07

1 Piece(s) 6 Day(s) or more Flathead (-) - 5.5 150 0.75 275 373-3751 95

₹ 761.67

1 Piece(s) 6 Day(s) or more Flathead (-) - 5.5 200 0.75 325 373-3769 105

₹ 883.35

1 Piece(s) 7 Day(s) or more Flathead (-) - 6 150 0.95 280 373-3785 115

₹ 946.60

1 Piece(s) 10 Day(s) or more Flathead (-) - 6 200 0.95 330 373-3793 130

₹ 1,048.49

1 Piece(s) 11 Day(s) or more Flathead (-) - 6 300 0.95 430 373-3807 155

₹ 694.62

1 Piece(s) 11 Day(s) or more Phillips (+) No.1 - 75 - 200 373-3823 80

₹ 809.89

1 Piece(s) 7 Day(s) or more Phillips (+) No.2 - 100 - 230 373-3866 105

₹ 1,118.69

1 Piece(s) 6 Day(s) or more Phillips (+) No.3 - 150 - 285 373-3955 160

₹ 717.93

1 Piece(s) 11 Day(s) or more Phillips (+) No.1 - 100 - 225 373-3831 85

₹ 757.89

1 Piece(s) 7 Day(s) or more Phillips (+) No.1 - 150 - 275 373-3840 95

₹ 768.38

1 Piece(s) 7 Day(s) or more Phillips (+) No.1 - 150 - 325 373-3858 105

₹ 888.13

1 Piece(s) 7 Day(s) or more Phillips (+) No.2 - 150 - 280 373-3891 110

₹ 966.69

1 Piece(s) 10 Day(s) or more Phillips (+) No.2 - 200 - 330 373-3912 130

₹ 1,075.27

1 Piece(s) 7 Day(s) or more Phillips (+) No.2 - 300 - 430 373-3947 155
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Trusco Code Mass
(g)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Features
    The grip is light, not sticky, and uses environmentally friendly elastomer resin. The shaft is round.
  • Blade Tip
    With Magnet

Product Description

[Features]
· The grip is light, not sticky, and uses environmentally friendly elastomer resin.
· The shaft is round.

Part Number
D7M-5
D7M-6
D7M-8
D7M-510
D7M-515
D7M-520
D7M-615
D7M-620
D7M-630
D7P-1
D7P-2
D7P-3
D7P-110
D7P-115
D7P-120
D7P-215
D7P-220
D7P-230
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Trusco Code Mass
(g)

₹ 687.91

1 Piece(s) 7 Day(s) or more Flathead (-) - 5.5 75 0.75 200 373-3734 80

₹ 788.47

1 Piece(s) 11 Day(s) or more Flathead (-) - 6 100 0.95 230 373-3777 105

₹ 1,083.84

1 Piece(s) 11 Day(s) or more Flathead (-) - 8 150 1.1 285 373-3815 160

₹ 711.24

1 Piece(s) 10 Day(s) or more Flathead (-) - 5.5 100 0.75 225 373-3742 85

₹ 723.07

1 Piece(s) 6 Day(s) or more Flathead (-) - 5.5 150 0.75 275 373-3751 95

₹ 761.67

1 Piece(s) 6 Day(s) or more Flathead (-) - 5.5 200 0.75 325 373-3769 105

₹ 883.35

1 Piece(s) 7 Day(s) or more Flathead (-) - 6 150 0.95 280 373-3785 115

₹ 946.60

1 Piece(s) 10 Day(s) or more Flathead (-) - 6 200 0.95 330 373-3793 130

₹ 1,048.49

1 Piece(s) 11 Day(s) or more Flathead (-) - 6 300 0.95 430 373-3807 155

₹ 694.62

1 Piece(s) 11 Day(s) or more Phillips (+) No.1 - 75 - 200 373-3823 80

₹ 809.89

1 Piece(s) 7 Day(s) or more Phillips (+) No.2 - 100 - 230 373-3866 105

₹ 1,118.69

1 Piece(s) 6 Day(s) or more Phillips (+) No.3 - 150 - 285 373-3955 160

₹ 717.93

1 Piece(s) 11 Day(s) or more Phillips (+) No.1 - 100 - 225 373-3831 85

₹ 757.89

1 Piece(s) 7 Day(s) or more Phillips (+) No.1 - 150 - 275 373-3840 95

₹ 768.38

1 Piece(s) 7 Day(s) or more Phillips (+) No.1 - 150 - 325 373-3858 105

₹ 888.13

1 Piece(s) 7 Day(s) or more Phillips (+) No.2 - 150 - 280 373-3891 110

₹ 966.69

1 Piece(s) 10 Day(s) or more Phillips (+) No.2 - 200 - 330 373-3912 130

₹ 1,075.27

1 Piece(s) 7 Day(s) or more Phillips (+) No.2 - 300 - 430 373-3947 155
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Trusco Code Mass
(g)

Loading...

Soft screwdriver (with magnet)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 687.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list